Solutions

onsemi offers a wide variety of power integrated modules to ensure the high-power density including SiC hybrid module, IGBT module and full SiC module. Our continuous investment in packaging technologies grants the modules leading thermal performance, improving power density, reduce parasitic effect and simplifying design.

Three-Phase String Inverter Systems

Find out more about Three-phase string inverter systems, architecture, and technologies.

Learn More

Full SiC & Hybrid SiC Modules

Our package technologies are optimized for superior performance, lower thermal resistance than discrete devices, and easy mounting packages that fit industry standard pinouts.

Hybrid Modules Full SiC Modules

IGBT Modules

The IGBT Modules portfolio is optimized for DC-AC stages of solar inverters. These state of the art products utilize the new narrow mesa IGBT technology in providing high current density and robust short circuit protection along with higher blocking voltage to deliver outstanding performance.

Learn More

Evaluation/Development Kits

SECO-HVDCDC1362-15W-GEVB

15 W SiC High-Voltage Auxiliary Power Supply for HEV & BEV Applications

SECO-HVDCDC1362-40W-GEVB

40 W SiC high-voltage auxiliary power supply for HEV & BEV applications

SECO-GDBB-GEVB

Gate drivers plug-and-play ecosystem

SECO-LVDCDC3064-SIC-GEVB

6-18 Vdc Input Isolated SiC Gate Driver Supply +20V/-5V/5V with Automotive Qualified NCV3064 Controller Evaluation Board

SECO-LVDCDC3064-IGBT-GEVB

6 - 18 Vdc Input Isolated IGBT Gate Driver Supply +15 V / -7.5 V / 7.5 V with Automotive Qualified NCV3064 Controller

Technical Documents

Performance Comparison of 1200V SiC MOSFET and Si IGBT Used in Power Integrated Module for 1100 V Solar Boost Stage

This application note compares the performance of two power integrated modules (PIMs) in the boost stage of an 1100 V solar inverter

Silicon Carbide (SiC) - From Challenging Material to Robust Reliability

This white paper will introduce the reader to the onsemi Quality and Reliability methodology deployed from first design to mass production

Physically Based, Scalable SPICE Modeling Methodologies for Modern Power Electronic Devices

Efficient power electronic design hinges on the availability of accurate and predictive SPICE models

Mounting Considerations For Power Semiconductors

Current and power ratings of semiconductors are inseparably linked to their thermal environment

onsemi M1 1200V SiC MOSFETs & Modules: Characteristics and Driving Recommendations

This paper provides an overview on the key characteristics of onsemi M 1 1200 V SiC MOSFETs and how they can be influenced

NCD(V)57000/57001Gate Driver Design Note

The NCD(V)5700x is a high−current single channel gate driver with internal galvanic isolation, designed for high system efficiency

SiC MOSFETs: Gate Drive Optimization

For high−voltage switching power applications, silicon carbide or SiC MOSFETs bring notable advantages

Top Cool Package for Power Discrete MOSFETs

In power applications, the majority of MOSFETs utilized tend to be surface mount devices (SMD). Some package examples

Design and Application Guide of Bootstrap Circuit for High-Voltage Gate-Drive IC

The purpose of this paper is to demonstrate a systematic approach to design high−performance bootstrap gate drive

Analysis of Power Dissipation and Thermal Considerations for High Voltage Gate Drivers

Gate drivers used to switch MOSFETs and IGBTs at high frequencies can dissipate significant amount of power

Half-Bridge LLC Resonant Converter Design Using NCP4390/NCV4390

Among many resonant converters, LLC resonant converter has been the most popular topology for high

FAN9672/FAN9673 Tips and Tricks

FAN967x is multi−channel interleaved continuous− conduction−mode (CCM) power−factor−correction (PFC)

Design of a 100 W Active Clamp Forward DC-DC Converter for Telecom Systems Using the NCP1562

The NCP1562 PWM controller contains all the features and flexibility needed to implement an active clamp forward

Current Sense Amplifiers, Frequently Asked Questions (FAQ)

The following questions are typical questions that ON Semiconductor’s application support team answers on the topic of

Topologies for Commercial String Solar Inverter

With the continuous explosion of civilization and population density, the increasing rate of CO2 emissions begin to become uncontrollable

Optimizing Residential Solar Energy Systems for Efficiency, Reliability, and Cost

The California 2022 Building Energy Efficiency Standards are the first US building codes to mandate solar for new residential homes

SiC Simulations

In this paper, we will focus more on results obtained only through simulation and how to use the results in some high

Technical Advantages of onsemi's New Elite Power Simulator and Self-Service PLECS Model Generator

The purpose of this application note is to explain the technical advantages included in the online Elite Power Simulator

onsemi EliteSiC Gen2 1200V SiC MOSFET M3S Series

This white paper will introduce the reader to the onsemi Quality and Reliability methodology deployed from first design to mass production

Videos