Peak Performance with onsemi MOSFET Solutions

Exceptional quality, robust reliability, and scalable performance for mission‑critical power systems

Watch Now

Advanced MOSFET Technology for Automotive, Industrial and AI Data Center

The demand for high‑performance MOSFETs continues to accelerate as automotive, industrial, and data‑driven systems require lower losses, higher power density, compact designs, and uncompromising reliability. onsemi’s MOSFET portfolio directly meets these challenges with industry‑leading die technologies, packaging, and broad voltage coverage from 30 V to 150 V. Powered by PowerTrench™ technology and advanced packages -- including Top‑Cool (TCPAK), Source‑Down, and Dual‑Cool architectures — onsemi MOSFETs deliver best‑in‑class RDS(on), reduced switching losses, and superior thermal resistance. onsemi MOSFETs provide a path to faster design cycles and optimized cost for valuable system outcomes.

Optimized Technology

Our concurrent development of dies and packages yields optimized solutions for our customers. We provide cutting-edge packaging materials and superior thermal performance.

Application Expertise

We leverage our deep expertise in Automotive and Industrial applications and provide comprehensive design support tools to facilitate your design needs.

Competitive Advantage

Our physically scalable SPICE models and system-level PLECS model simulation tools deliver accurate simulation results.

PowerTrench® T10 Technology: Cutting-Edge Efficiency and Performance

PowerTrench T10 MOSFETs meet the growing market demand for reduced losses, increased power density, and a compact form factor with high reliability.

Shielded Gate Power Trench MOSFET technology used in T10 MOSFETs significantly improves efficiency, reduces output capacitance, and enhances figures of merit through lower RDS(on) and gate charge (Qg). The improved Figure of Merit (FOM) (RDS(on) x Qoss / Qg / Qgd) boosts overall performance and efficiency. The industry-leading soft recovery body diode (Qrr, Trr) minimizes ringing, overshoot, and noise. T10 technology also reduces wafer thickness, cutting the substrate contribution to RDS(on) from approximately 50% to 22% in 40V MOSFETs.

Key Technology Markets

MOSFETs

Automotive

High-efficiency MOSFETs for DC‑DC conversion, e‑pumps, e‑steering, braking, and body electronics. Discover onsemi solutions engineered for 48 V vehicle systems, power distribution, zonal architectures, and electrified actuation.

Explore Solutions

MOSFETs

Industrial Drives

Robust MOSFETs with ultra‑low RDS(on), fast switching, and high avalanche capability for motor drives, robotics, automation, and motion control. Discover onsemi solutions designed to improve system efficiency and reliability across demanding industrial environments.

Explore Solutions

MOSFETs

AI Data Center & Cloud Power

Low‑loss MOSFETs for high‑efficiency AC‑DC and DC‑DC conversion, multiphase regulation, hot‑swap, and ORing in server power racks. Discover onsemi solutions built for hyperscale efficiency, power density, and reliable compute‑level performance.

Explore Solutions

Support and Updates

If you're interested to learn about any onsemi technology, search for related articles in Help Library.

Support

Variety of ways to contact support for your convenience.

Sales

Questions about our products or need design assistance?

Updates

New product releases, events, and tech insights!

Videos

Learn more about MOSFETs technology by looking at one of the videos below.

FAQs

Common questions about onsemi’s MOSFETs

A MOSFET (Metal-Oxide-Semiconductor Field-Effect Transistor) is a device used to efficiently switch and control electrical power. It operates using a voltage at the gate to regulate current flow. MOSFETs are widely used in power supplies, automotive systems, motor drives, renewable energy, and data center applications because they enable fast switching, high efficiency, and compact system design.

onsemi offers a broad portfolio of MOSFET technologies to address different power and efficiency needs. These include low-voltage MOSFETs, Super Junction (SJ) MOSFETs, and advanced trench and PowerTrench® MOSFETs, which deliver low resistance and improved switching performance. The portfolio also includes shielded gate and automotive-qualified MOSFETs for high-reliability applications.

To choose the right MOSFET, consider key factors such as voltage rating, current requirements, switching frequency, and thermal performance. The optimal device balances efficiency, size, and cost while meeting application needs in areas such as power conversion, automotive systems, or industrial equipment.

MOSFETs reduce both switching and conduction losses, improving overall energy efficiency. Their fast switching speeds and low resistance help minimize heat generation and enable more compact, high-performance electronic systems.

onsemi ensures MOSFET reliability through rigorous design, testing, and qualification processes. This includes AEC-Q101 qualification, extensive electrical and thermal stress testing, and advanced packaging for improved heat dissipation. The company also uses process control and reliability modeling to ensure consistent performance in demanding applications like automotive, industrial, and energy systems.

onsemi MOSFETs are used in automotive, industrial, energy infrastructure, computing, and consumer applications. Key use cases include EV powertrains, battery management systems, solar inverters, data center power supplies, and motor control systems.

Yes, many onsemi MOSFETs are AEC-Q101 qualified, ensuring they meet rigorous automotive reliability standards. These devices are used in safety-critical systems such as electric drivetrains, onboard chargers, and advanced driver assistance systems (ADAS).

onsemi MOSFETs are available in a variety of surface-mount and through-hole packages, including advanced thermal options like TCPAK and Power QFN. These packages enhance heat dissipation, reduce parasitics, and support higher power density designs.

MOSFETs offer faster switching speeds and higher efficiency at lower voltages, making them ideal for high-frequency applications. IGBTs are better suited for very high voltage and current applications but typically switch more slowly. The choice depends on system requirements.

You can access datasheets, simulation models, reference designs, and application notes on the onsemi website. These resources help engineers evaluate MOSFET performance and accelerate system design.