The industry’s most advanced analog and mixed-signal platform

Extending onsemi's Leading Portfolio of Intelligent Power and Sensing Solutions

The Treo Analog and Mixed Signal Platform is built on a BCD 65nm (Bipolar-CMOS-DMOS) technology, leveraging a modular architecture and ever-evolving, robust set of IP building blocks, enabling the next-generation of power management ICs, sensor interfaces, communications devices and standard products.

Treo Platform Features

Built on BCD 65nm

Leading-edge technology for power and sensing enabling high performance products with advanced features.

Widest Voltage Range

Supporting the the industry's widest voltage range of 1-90V delivering low-high power integration like never before.

Modular Architecture

Accelerating onsemi portfolio proliferation providing customers with fast time-to-market.

Related Resources

Discover products built on the Treo Platform, as well as additional technical resources.

Key Benefits

Fast Time-to-Market

The Treo Platform features a modular, SoC-like architecture with a robust, ever-evolving set of IP building blocks integrating precision analog, advanced digital and high voltage power functionality all in one platform. Using this single, scalable solution, customers can simplify and accelerate product development for existing applications, and rapidly respond to emerging market opportunities.

Advanced Integration

Supporting the industry’s widest voltage range of 1 – 90V enables products built on the Treo Platform to be ideal for high power applications such as Automotive LED Drivers or 48V power distribution networks.

This capability enables integration of low to high power functionality like never before.

Key Technology Applications

Treo Platform

Data Centers & AI

Compact onsemi smart power stages and PoLs, contribute to efficiency improvements in power delivery to GPUs and CPUs.

Learn More

Treo Platform

Medical Market

Low-power, high-precision analog front ends (AFEs) for continuous glucose monitoring (CGM) deliver more-accurate measurements, enabling industry leaders to improve quality of life for everyday users.

Learn More

Treo Platform

Automotive Market

Ultrasonic sensors integrated with high-performance analog enable higher-precision obstacle detection for park assist, providing a safer user experience for drivers.

Learn More

Treo Platform

Mobile & Multi-Market

High-performance low-dropout regulators, voltage translators and other complimentary IC's round out the full onsemi system solution offering.

Learn More

Support and Updates

If you're interested to learn about any onsemi technology, search for related articles in help library.

Treo Platform

Questions about the new Treo Analog and Mixed-Signal Platform? Contact an expert.

Support

Variety of ways to contact support for your convenience.

Updates

New product releases, events, and tech insights!