10BASE-T1S Ethernet Controller, Treo Platform, MAC-PHY with SPI Interface

Product Preview

Overview

The T30HM1TS2500 is an IEEE 802.3cg compliant Ethernet Transceiver with integrated Media Access Controller (MACPHY). It is capable of communication with multiple nodes connected to a shared medium (UTP) at 10 Mbps. The T30HM1TS2500 consists of CSMA/CD MAC and PHY with Physical Layer Collision Avoidance (PLCA). The T30HM1TS2500 uses SPI (with a clock up to 25 MHz) as an interface to higher layers. This device is AEC-Q100 qualified for automotive applications.

  • In-Vehicle Networking
  • Industrial Automation
  • Home / Building Control
  • Security and Field Instrumentation
  • EV-Charging

  • Automotive Zonal Architecture
  • Programmable Logic Controllers (PLC)
  • Distributed Control Systems (DCS)
  • Motor Starters
  • Contactors
  • Pilot Devices
  • HMI
  • Autonomous Mobile Robots
  • Servers
  • Intelligent Sensors and Lighting
  • Control Panels

  • Wake-up/Sleep
    - Low current consumption in sleep mode (35 µA)
    - Inhibit switch to VBAT
    - Local input / Bus wake-up possibility
    - OPEN Alliance TC10 compliant
  • Signal Quality Index (SQI / SQI+)
    - OPEN Alliance TC14 compliant
  • Topology discovery
    - Distance measurement between nodes
    - OPEN Alliance TC14 compliant
  • Timestamping
    - For precise time synchronization
    - OPEN Alliance TC6 compliant
  • Capture / Compare modules
    - Time capture of events on DIO pins
    - Time-triggered events on DIO pins
  • PLCA diagnostic
    - Multiple coordinators connected to the link segment
    - Stolen transmit opportunity (duplicated PLCA node ID)
    - PLCA cycle restart before transmit opportunity (wrong node count setting)
  • Coordinator redundancy
    - Coordinator back-up possibility
  • PLCA Precedence Mode
    - Lower PLCA IDs get precedence over higher ones
    - Coordinator sends a new beacon as soon as any station transmits
  • HDD (Harness Defect Detection)
    - Detection of short / open of the link segment
    - Sensitive enough to detect extra / missing termination
  • MAC Address Filtering
    - Filtering frames based on the destination address
  • Open Alliance Compatible SPI Interface
    - Clock up to 25 MHz
    - OPEN Alliance TC6 compliant
  • Single 3.3 V supply possibility
  • Direct battery connection (VBAT) up to 48 V

Tools and Resources

Product services, tools and other useful resources related to T30HM1TS2500

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Rate (Mbps)

Host Interface

Ethernet Ports

IEEE Standard

Network Base

Temperature Range (°C)

Reference Price

T30HM1TS2500MWTWG

Loading...

Product Preview

CAD Model

Pb

A

H

P

QFNW-20

1

260

-

-

F

10

SPI

1

802.3cg

10BASE-T1S

Operating Ambient Temperature -40°C to +150°C

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.