LDO Regulator, 400 mA, Dropout Voltage (20mV), Ultra-Fast Transient Response, with Bias Rail

Product Preview

Overview

The T30LMPSR132 is a 400 mA LDO equipped with NMOS pass transistor and a separate bias supply voltage (VBIAS). The device provides best-in-class dropout voltage (20mV at 0.4A) enable higher efficiency and the accurate output voltage (0.8%). The  T30LMPSR132 IQ is optimized to maximize performance in battery operated portable applications. Designed to meet the requirements of RF and analog circuits, the device provides low noise, high PSRR, and excellent load/line transients. The device is designed to work with a 2.2 µF input and a 2.2 µF output ceramic capacitor. The WLCSP6 0.99 mm x 0.65 mm, 0.35 mm pitch Chip Scale package is optimized for use in space constrained applications

  • Camera modules
  • Fast AD and DA converters
  • Battery-powered Equipment Tablets
  • Wireless LAN applications

  • Smartphones
  • Tablets
  • Camera modules

  • Ultra-fast
  • Ultra-low noise
  • Low quiescent current
  • Best-in-class dropout voltage

Tools and Resources

Product services, tools and other useful resources related to T30LMPSR132

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

T30LMPSR132CFCT080T2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

WLCSP6 0.99x0.65x0.29

1

260

REEL

10000

F

Single

Positive

0.5

0.4

1.4

3.3

0.02

0.085

80

7.5

Yes

No

Camera Modules, Battery-powered Equipment, Smartphones

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.