Bus Switch, Mux/Demux, Quad 2:1 / Dual 4:1,1.65-3.6V Operating Voltage

Product Preview

Overview

The T30LMSW3B3257 device is a 4-bit 1-of-2 highspeed FET multiplexer/demultiplexer. The select (S) input controls the data flow. The FET multiplexers/demultiplexers are disabled when the output-enable (OE) input is high. The T30LMSW3B3253 device is a dual 1-of-4 highspeed FET multiplexer and demultiplexer. The select (S0, S1) inputs control the data flow. The FET multiplexers/demultiplexers are disabled when the output-enable (OE) input is high.

Similar Products:

T30LMSW3B3125T30LMSW3B3257
# of Channels44
ConfigurationQuad SPSTQuad SPDT
Operating Voltage1.65 V to 3.6 V1.65 V to 3.6 V



  • Muxing/Demuxing
  • Internet of Things
  • Building Automation

  • Datacenters and Enterprise Computing

  • 5 Ω Switch Connection Between 2 Ports
  • Rail to Rail Switching on Data Ports
  • Ioff Supports Partial Power Down Mode Operation
  • Break-Before-Make circuitry for 3257 and 3253
  • 2000 V HBM ESD Protection (JESD22)

Tools and Resources

Product services, tools and other useful resources related to T30LMSW3B3257

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Configuration

VCC Min (V)

VCC Max (V)

ron Max (Ω)

ICC Max (μA)

Reference Price

T30LMSW3B3253DR2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

1

260

-

-

F

4

Dual

3.6

3.6

5

1

Price N/A

More Details

T30LMSW3B3253DTR2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

1

260

-

-

F

4

Dual

3.6

3.6

5

1

Price N/A

More Details

T30LMSW3B3257DR2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

1

260

-

-

F

4

Dual

3.6

3.6

5

1

Price N/A

More Details

T30LMSW3B3257DTR2G

Loading...

Product Preview

CAD Model

Pb

A

H

P

-

-

1

260

-

-

F

4

Dual

3.6

3.6

5

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.