Novel Power Device Simulation Reduces Development Time

Elite Power Simulator enables power electronic engineers to accelerate time to market.

Resources and Products

The tool provides valuable insights into how their circuit will work using our EliteSiC family of productsField Stop 7 (FS7) IGBTs, PowerTrench® T10 MOSFETs, and Inteligent Power Modules (IPMs) including manufacturing corner cases for select products.

User Guide

Instructions to use features effectively, optimizing systems for efficiency/performance.

Application Note

Key features of Elite Power Simulator and PLECS Model Generator for real simulation integration.

EliteSiC Family

onsemi Silicon Carbide (SiC) products offer superior performance and exacting quality standards of products.

FS7 IGBTs

onsemi's latest Field Stop 7 (FS7) IGBTs deliver leading performance for automotive and industrial markets.

PowerTrench® T10 MOSFETs

T10 MOSFETs deliver industry leading RDS (on), higher power density, reducing switching losses, and better thermal performance.

Intelligent Power Modules 

Motor drive simulation is available in Elite Power Simulator.

Tool Features

Our simulation models go beyond nominal data from data sheets and offer corner simulation capabilities based on physical correlations in the manufacturing environment. This allows users to understand device performance at the boundaries of process conditions in the fab, simulating from nominal to worst-case conditions.

Fast Simulation Results

Users can easily explore figures of merits and their tradeoffs per device, circuit topology, control strategy variations, and load profiling.

High-Density & Broad-Loss Tables

Dense tables ensure accurate interpolation instead of inaccurate extrapolation in the system simulations, making them valid for both hard and soft switching.

Flexible Use

The simulator is flexible to accommodate adjustments to various attributes such as system specifications, gate drive impedance, cooling designs, and product corner case performance.

Product Recommendation

Suggestive product selection feature that is based on application and topology.

Tailored Application Parasitics

Users can input representative parasitics for their application to create high-accuracy loss models using Self-Service PLECS Model Generator, and then upload the model file to the Elite Power Simulator environment.

Support and Community

Have questions, comments, or need support with your Self-Service PLECS Model Generator needs? We’re here to help! Write us an email at sspmg@onsemi.com.

Icon for support at onsemi
Support Hub

Explore the various contact options at onsemi support. 

Contact sales at onsemi
Sales Team

Questions about our products or need design assistance?

Icon for community forum at onsemi
Community

Join the community to discuss products with onsemi engineers.

Video Tutorials