Silicon Carbide (SiC)

Together with our end-to-end SiC manufacturing capabilities, onsemi EliteSiC products offer the superior performance and exacting quality standards of industry-leading products.

Categories

Silicon Carbide (SiC) Diodes

Our Silicon Carbide diodes use a completely new technology that provides superior switching performance and higher reliability to silicon.

Many people have been using silicon diodes in their machinery, but there is a new option for those looking for better efficiency. SiC diodes are diodes that allow for higher switching performance. They have greater power density and overall increased efficiency. Their reduced energy loss also helps to lower system costs.

Compared to silicon diodes, silicon carbide diodes are more efficient and resistant to high temperatures. They work at high frequencies and higher voltages. Since SiC diodes have faster recovery times than silicon diodes, they're ideal for any kind of current that requires a quick transition from blocking to conducting stages. They also don't get as hot as silicon, allowing them to be used in higher-temperature applications with more efficiency.

Silicon Carbide (SiC) MOSFETs

Our SiC MOSFETs are designed to be fast and rugged and include system benefits from high efficiency to reduced system size and cost. MOSFETs are metal–oxide–semiconductor field-effect transistors with insulated gates. These silicon carbide MOSFETs have a higher blocking voltage and higher thermal conductivity than silicon MOSFETs, despite having similar design elements. SiC power devices also have a lower state resistance and 10 times the breakdown strength of regular silicon. In general, Systems with SiC MOSFETs have better performance and increased efficiency when compared to MOSFETs made with silicon material.

There are many advantages to choosing SiC MOSFETs over silicon MOSFETs, such as higher switching frequencies. High-temperature development is also not a concern when using SiC MOSFET modules because these devices can operate efficiently even in high heat. Additionally, with SiC MOSFETs, you benefit from a more compact product size because all components (inductors, filters, etc.) are smaller.

Silicon Carbide (SiC) MOSFETs Bare Die
onsemi's Silicon Carbide(SiC) bare dies are optimized for use in high power applications such as EV Traction inverters, DC-DC converters, and off-board chargers.
Silicon Carbide (SiC) JFETs
Our SiC JFETs are high-performance, normally-on JFET transistors with VDS-max ranging from 650V to 1700V. They provide high switching frequency and deliver ultra-low on-resistance (RDS (on)) starting at just 4 mohm, utilizing less than half the die size of any other technology. Additionally low gate charge (Qg) enables further reductions in both conduction and switching losses. SiC JFETs are optimized for one of the uses in Power Supply Units (PSUs) and downstream high-voltage DC-DC conversion to handle the enormous power requirements of future AI Data Center Racks. In addition, they improve efficiency and safety by replacing multiple components with a solid-state switch based on SiC JFETs in EV battery disconnect units. Furthermore, they enable certain Energy Storage topologies and Solid-State Circuit Breakers (SSCBs).
Silicon Carbide (SiC) Cascode JFETs
Our high-performance SiC cascode JFETs deliver best-in-class switching speed, lower switching losses, and higher efficiency. They provide high switching frequency and deliver ultra-low on-resistance (RDS (on)) starting at just 5mohm, utilizing less than half the die size of any other technology. Available in both standard thru-hole (including Kelvin) and surface mount packages, they offer excellent cost-effectiveness. These devices utilize a unique cascode configuration, integrating a high-performance SiC fast JFET with a cascode-optimized Si-MOSFET. This innovative approach enables standard gate drive (0-12V) for SiC devices. Given their smaller die size and compatibility with existing driver solutions, the SiC cascode JFETs offer optimized system performance and cost structure.
Silicon Carbide (SiC) Combo JFETs
SiC combo-FETs represent a revolutionary advancement, combining our low RDS(on) SiC JFET with a Si MOSFET in a single, compact package. Specifically designed for low-frequency protection applications, such as Power Supply Units (PSUs), downstream high-voltage DC-DC converters for AI Data Center Racks, Solid-State Circuit Breakers (SSCBs), EV battery disconnects, and surge protection, these combo-FETs allow users to access the JFET gate for optimized design. The integration of the Si MOSFET ensures a normally-off solution, achieving a size reduction exceeding 25% compared to discrete implementations.

Power Module

Silicon Carbide (SiC) Modules

These products contain SiC MOSFETs and SiC diodes. The boost modules are used in the DC-DC stages of solar inverters. These modules use SiC MOSFETs and SiC diodes with voltage ratings of 1200 V.

Si/SiC Hybrid Modules

Si/Sic Hybrid modules contain IGBTs, silicon diodes and SiC diodes. They are used in the DC-AC stages of solar

Reliable Supply of Silicon Carbide (SiC)


Continuous Supply of Confidence

That’s the onsemi difference.

Learn More

EliteSiC Power Modules for Traction Inverter

The EliteSiC power modules offer bare die solutions, gel-encapsulated case modules, and transfer molded modules, all incorporating full SiC MOSFETs.

  • Direct - Single-Side Direct Cooling, 6 Pack
  • B2 - Single-Side Cooling, Half Bridge

Full SiC & Hybrid SiC Modules

Our package technologies are optimized for:

  • Superior performance
  • Lower thermal resistance than discrete devices
  • Easy-tomount packages to fit industry standard pinouts

Faster Switching More Compact End-Product

1200 V M3S EliteSiC MOSFETs provide up to 20% power loss reduction in hard switching applications compared to industry leading competition.

SiC MOSFETs

EliteSiC Family

EliteSiC MOSFET Families

Family

Seris

650 V

900 V

1200 V

1700 V

Primary Applications

M1

View

M1

On-Board Charger UPS/Energy Storage DC Fast EV Charging Solar Inverter High Power Industrial Traction

More Details

M2

View

M2

On-Board Charger DC Fast EV Charging High Power Industrial Solar Inverter

More Details

M3

View

M3S

On-Board Charger DC Fast EV Charging Solar Inverter

More Details

M3T

UPS/Energy Storage Traction High Power Industrial

More Details

Show More

1-25 of 25

Products per page

Jump to :

Family

Voltages

Optimization

Best Application

M1

1200V, 1700V

Large die size so low RTH


Balance between switching losses and conduction losses

  • DC-DC solid state relays
  • Traction & motor drives
  • Hard switching applications

More Details

M2

650V, 750V, 1200V

Lowest RDS(ON) for low speed applications

  • DC-DC solid state relays
  • Traction & motor drives

More Details

M3

1200V

Fast switching applications with 15V-18V gate drive

  • Hard switching applications
  • LLC resonant applications

More Details

Show More

1-25 of 25

Products per page

Jump to :

EliteSiC Diode Families

Family

650 V

900 V

1200 V

1700 V

Primary Applications

D1

View

On-Board Charger UPS/Energy Storage DC Fast EV Charging Solar Inverter High Power Industrial

More Details

D2

View

On-Board Charger DC Fast EV Charging High Power Industrial

More Details

D3

View

On-Board Charger UPS/Energy Storage DC Fast EV Charging Solar Inverter High Power Industrial

More Details

Show More

1-25 of 25

Products per page

Jump to :

Family

Voltages

Optimization

Best Application

D1

650V, 1200V, 1700V

Large die size so low RTH and highest surge current ratings

  • Vienna rectifier input stages

More Details

D2

650V

High-speed switching with low Vf

  • PFC Stages
  • Output Rectification

More Details

D3

1200V

High-speed switching with low Vf

  • PFC Stages
  • Output Rectification

More Details

Show More

1-25 of 25

Products per page

Jump to :

Resources

Evaluation/Development Kits

Evaluation kits and boards for silicon carbide products.

Technical Documentation

All related documentation for silicon carbide products.

Supercharging Next Gen EV with EliteSiC Power Modules for Traction Inverter

Discover how onsemi's end to end silicon carbide solutions, including onboard charging (OBC), revolutionize sustainable energy for tomorrow.

The Future of Silicon Carbide Power Device Manufacturing is Vertically Integrated

Find out three compelling reasons to source your silicon carbide power devices from a vertically integrated supplier.

Delivering Tomorrow's Energy with onsemi’s Bidirectional OBC & Sustainable Solutions

EliteSiC modules offer increased performance, better efficiency, and higher power density in similar and highly compatible packaging solutions.

Support and Updates

If you're interested to learn about any onsemi technology, search for related articles in help library .

Support

Variety of ways to contact support for your convenience.

Sales

Questions about our products or need design assistance?

Updates

New product releases, events, and tech insights!