AMD Kintex US+

Non-hardware verified power tree for AMD (Xilinx) Kintex US+ FPGA designs.

Block Diagram

Please refer to the "Design Tools, Software and Chat AI" section of our Terms of Use.

Part Number

Descripton

Tools

Product Family

Loading...

Synchronous buck regulator with digital interface. PMBUS 1.3.1 Compatible. VIN from 4.5 V to 18 V. Outup current 15 A.

WebDesigner+

More Details

Buck converter that supports a minimum of 3 A load current. DCM/CCM mode operation with Forced CCM control.

Available Soon

More Details

Synchronous buck converter for 3.3 V and 5 V step−down applications. Provides up to 3 A load current. FCCM and automatic CCM/DCM modes.

WebDesigner+

More Details

Synchronous buck converter delivering up to 5 A. Devices operated from 2.9 V to 5.5 V. Can operate in CCM/DCM or FCCM modes.

WebDesigner+

More Details

Synchronous buck regulator with PMBUS interface. Input range from 3 V to 18 V. Up to 40 A continuous load currents.

Available Soon

More Details

Synchronous buck regulator. Capable of operating with an input range from 3 V to 18 V. Supporting up to 25 A continuous load currents.

Available Soon

More Details

Source/sink Double Data Rate (DDR) termination regulator specifically designed for low input voltage and low−noise systems.

Available Soon

More Details

Synchronous buck converter for 3.3 V and 5 V step−down applications. Provides up to 3 A load current. FCCM and automatic CCM/DCM modes.

Spice Model

More Details

Show More