3.0A, 2.7MHz, Digitally Programmable COT Buck Regulator

Active

Overview

The FAN53730 is a constant on time (COT) buck converter that supports a minimum of 3 A load current. The device’s constant on time topology provides the fastest transient recovery and optimal efficiency vs load due to its variable frequency operation. Two options are available: a fully programmable I2C version, and a logic controlled fixed output voltage version (refer to Ordering Information for voltage options). Both versions provide automatic DCM/CCM mode operation with Forced CCM control.

  • LPDDR Memory
  • RF Modules
  • Application, Graphic, and DSP Processors
  • ISP Power

  • Smart Phones
  • AR/VR Devices
  • Gaming Devices
  • Tablets, Netbooks, Ultra-Mobile PCs

  • Constant On-Time (COT) Architecture
  • Low Quiescent current: 12µA
  • 1.2V and 1.8V Logic compatible
  • Audio Reduction Mode
  • Power Good Output
  • Fault protections (Input under voltage, Short circuit, and Thermal)
  • Programmable output voltage from 0.3-2V

Product Resources

Product services, tools and other useful resources related to FAN53730

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

FAN53730UC01X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP12 1.07x1.36x0.432, 0.35P

1

260

REEL

3000

F

Step-Down

COT

2.3

5.5

Adjustable

3

83

2700

$0.32

More Details

FAN53730UC02X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP12 1.07x1.36x0.432, 0.35P

1

260

REEL

3000

F

Step-Down

COT

2.3

5.5

Adjustable

3

83

2700

$0.32

More Details

FAN53730UCX

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP12 1.07x1.36x0.432, 0.35P

1

260

REEL

3000

F

Step-Down

COT

2.3

5.5

Adjustable

3

83

2700

$0.32

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.