AMD Zynq US+

Non-hardware verified power tree for AMD Zynq US+ FPGA designs.

Block Diagram (Min Power)

Please refer to the "Design Tools, Software and Chat AI" section of our Terms of Use.

Part Number

Descripton

Tools

Product Family

Loading...

Buck converter that supports a minimum of 3 A load current. DCM/CCM mode operation with Forced CCM control.

Available Soon

More Details

500mA LDO, next gen of high PSRR, low noise naad low dropout regulators. Designed to work with a 4.7 uF input and output ceramic capacitor.

WebDesigner+

More Details

Synchronous buck converter for 3.3 V and 5 V step-down applications+B7. Proves up to 6.5 A instantaneous current.

Available Soon

More Details

Synchronous buck converter delivering up to 5 A. Devices operated from 2.9 V to 5.5 V. Can operate in CCM/DCM or FCCM modes.

WebDesigner+

More Details

Synchronous buck converter for 3.3 V and 5 V step-down applications. Proves up to 6.5 A instantaneous current.

WebDesigner+

More Details

Show More

Block Diagram (Full Power)

Please refer to the "Design Tools, Software and Chat AI" section of our Terms of Use.

Part Number

Descripton

Tools

Product Family

Loading...

Buck converter that supports a minimum of 3 A load current. DCM/CCM mode operation with Forced CCM control.

Available Soon

More Details

Very Low Dropout Regulator which provides up to 0.5 A of load current and maintains excellent output voltage accuracy of 0.8% at 25degC.

Available Soon

More Details

Very Low Dropout Regulator which provides up to 0.5 A of load current and maintains excellent output voltage accuracy of 0.8% at 25degC.

Available Soon

More Details

500mA LDO, next generation of high PSRR, low noise and low dropout regulators with Power Good open collector output.

Spice Model

More Details

1A LDO, next generation of high PSRR, low noise and low dropout regulators with Power Good open collector output.

Spice Model

More Details

Synchronous buck converter capable of delivering up to 5A. Operates from 2.9V to 5.5V, making them ideal for 3.3V and 5V bus applications.

WebDesigner+

More Details

Synchronous buck converter for 3.3 V and 5 V step−down applications. It can provide up to 6.5 A instantaneous current.

WebDesigner+

More Details

Source/sink Double Data Rate (DDR) termination regulator specifically designed for low input voltage and low-noise systems.

Available Soon

More Details

Show More