LDO, 500mA, Low noise, High Accuracy with Power-Good and Vout Controlled Slew Rate

Favorite

Overview

The NCP189 is a 500mA LDO, next generation of high PSRR, low noise and low dropout regulators with Power Good open collector output. Designed to meet the requirements of RF and sensitive analog circuits, the NCP189 device provides low noise, high PSRR and low quiescent current while offering the ability to regulate output voltages down to 0.6V. The device also offer excellent load / line transients. The NCP189 is designed to work with a 4.7 uF input and output ceramic capacitor.

  • RF, PLL, VCO and Clock power supplies
  • Communication systems
  • Portable Equipment
  • Battery-powered equipment
  • Machine & Vision Systems
  • Surveillance Camera Systems
  • Telecom, Networking Communication Systems
  • Drones, UAV, toys
  • General Purpose Industrial Applications
  • 1.6V to 5.5V input voltage
  • Output voltage from 0.6V
  • Controlled output voltage slew rate
  • PSRR: 85 dB at 1 kHz
  • Low dropout 65mV ar 3.3V / 500mA
  • Ultra-Low Noise: 10µVRMS
  • WDFNW6 2 x 2mm

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP189CMTW120TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

F

Single

Positive

1.2

0.5

1.6

5.5

~NA~

0.035

85

10

Yes

Yes

Telecom, Industrial

$0.2667

More Details

NCP189CMTW180TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

F

Single

Positive

1.8

0.5

1.6

5.5

0.093

0.035

85

10

Yes

Yes

Telecom, Industrial

$0.2667

More Details

NCP189CMTW330TAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

F

Single

Positive

3.3

0.5

1.6

5.5

0.065

0.035

85

10

Yes

Yes

Telecom, Industrial

$0.2667

More Details

NCP189CMTWADJTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW-6

1

260

REEL

3000

F

Single

Positive

ADJ

0.5

1.6

5.5

~NA~

0.035

85

10

Yes

Yes

Telecom, Industrial

$0.2667

More Details

Show More

1-25 of 25

Products per page

Jump to :