Electric engine and a traction inverter of battery electric vehicle (BEV), with high voltage wiring that connects EV battery, traction inverter and the engine.

Maximize Automotive Inverter
Efficiency and Reliability

Explore power electronics enabling EV acceleration from 0 to 100 in 3 seconds. Find solution guide with development advice and power semiconductor recommendations, focusing on traction inverters.

Overview

Main traction inverters are the heart of electric vehicles and provide incredible amounts of torque and acceleration. The responsiveness of the inverter and the electric motor it controls correlate directly to the “feel” of the vehicle and consumer satisfaction. 

Power levels from 40 kW to 250+ kW are common, and these systems require extremely robust IGBT and silicon carbide (SiC) components. Scalability enhanced thermal performance, and the industry’s lowest packaging inductance allow traction inverter designers to achieve peak efficiencies, state-of-the-art power density, and swift response times. 400 V to 800 V batteries supply power to traction inverters, requiring inverter components to be rated from 600 V to 1200 V while operating at current levels up to 1000 A per phase. EliteSiC and VE-Trac module solutions from onsemi provide the foundation for traction inverter design, making your automotive products powerful and reliable.

Block Diagrams

Products

Silicon Carbide (SiC) Modules

SiC Modules contain SiC MOSFETs and SiC diodes. The boost modules are used in the DC-DC stages of solar inverters. These modules use SiC MOSFETs and SiC diodes with voltage ratings of 1200V.

A Silicon Carbide (SiC) Module is a power module that operates with Silicon Carbide semiconductors for its switch. The purpose of a SiC power module is the transformation of electrical power through switches to improve system efficiency.

The primary function of SiC Modules is to transform electrical power. Silicon Carbide offers an advantage over silicon because, with less resistance to move away from the source (due to increased efficiency), SiC devices can operate at a higher switching frequency. A SiC based system is also more compact and lightweight than a silicon solution, allowing for smaller designs. Therefore, SiC devices are the ideal solution for situations where you want to increase efficiency and improve your thermal management.

Silicon Carbide (SiC) MOSFETs Bare Die
onsemi's Silicon Carbide(SiC) bare dies are optimized for use in high power applications such as EV Traction inverters, DC-DC converters, and off-board chargers.
IGBT Modules
IGBT Modules are used in traction and in the DC-AC stages of solar inverters, energy storage systems, uninterruptible power supplies and motor drives.
Gate Drivers
GaN, IGBT, FET, MOSFET, H-Bridge MOSFET, and SiC MOSFET inverting and non-inverting drivers ideal for switching applications.
LDO & Voltage Regulators
A portfolio that provides optimum solution for low power, space conscious and low noise designs.
Current Sense Amplifiers
Current sensing requires accurate measurements and onsemi’s current sense amplifiers offer high degree of precision current sensing along with the advantages of wide input common mode range, bidirectional current sensing and high/low side current sensing.
Low/Medium Voltage MOSFETs
Portfolio of comprehensive range of Low-medium voltage power Mosfets that delivers superior performance and reliability for switching applications. Our cutting-edge PowerTrench® T10 technology delivers industry leading RDS, higher power density, reduced switching losses and better thermal performance.
Wired Transceivers & Modems
Modems and transceivers for a variety of data transmission protocols, including FlexRayTM, KNX, M-BUS, LIN, CAN, MAU, HART and Power Line Carrier (PLC).
ESD Protection Diodes
Protection diodes and arrays that are specifically designed to provide ESD and surge protection.

Documents

White Papers
When Planar is Superior to Trench: An In-Depth Look at the Continued Evolution of Silicon Carbide MOSFETs
Application Notes
Impact of Stray Inductance on EliteSiC Power and VE-Trac™ IGBT Module's Switching Characteristics
Application Notes
VE-Trac™️ Direct / Direct SiC Assembly Guide
Application Notes
Short Circuit Protection Circuit Design for High Power Modules
Application Notes
Practical Design Guidelines on the Usage of an Isolated Gate Driver
White Papers
Modeling and Validation of a Silicon-Carbide Power Module for Traction Inverters
Collateral Brochure
Overcoming the Challenges of Silicon Carbide to Ensure Application Success
Application Notes
onsemi M 1 1200 V SiC MOSFETs & Modules: Characteristics and Driving Recommendations
White Papers
IGBT Technologies and Applications Overview: How and When to Use an IGBT
White Papers
Optimizing Power Efficiency and Performance for Hybrid and Electric Vehicles

Evaluation Boards/Kits

Evaluation Kit
NVH820S75L4SPB-EVK
Evaluation Board
EVBUM2897G-EVB
Evaluation Board
EVBUM2901G-EVB
Evaluation Kit
EVBUM2909G-EVK

Design Resources

Tools and resources for your evaluation process.

Find the Right Product

Utilize our PRT+ tool to identify the ideal product for you.

System Solution Guides

Explore tailored components and insights for your application.

Evaluation Boards & Kits

Buy and validate the performance of chosen components.

Worth Your Time

Discover curated articles brimming with innovative insights and industry trends.

Related Videos

Let's keep going – watch these videos for deeper dives and fresh perspectives.

Find Support

Your support sources for product info, knowledge base and FAQ for fast solutions.

Icon for support at onsemi
Support Hub

Explore the various contact options at onsemi support. 

Contact sales at onsemi
Sales Team

Questions about our new products or your new design?

Icon for community forum at onsemi
Community

Collaborate with engineers, share ideas and access peer-to-peer solutions for your projects.

traction inverter