A person typing on a laptop

Scale Power Delivery for Modern Computation Demands

Power the next generation computing with high‑efficiency, high‑reliability advanced semiconductors designed for AI platforms, cloud and data center scalability.

Overview

Computing and Telecommunications are crucial for modern infrastructure and power is vital for energy demanding devices, such as processors and memory banks. As these operations move to Cloud or other connectivity endpoints through network, efficiency and reliability become even more important. At onsemi, we offer a wide range of solutions for AC-DC and DC-DC conversions, point-of-load supplies and hot-swap protection to meet various power requirements for computing and telecom infrastructure. With our advanced technology, reliable performance, and extensive application knowledge, onsemi is the perfect choice for powering data and information in today's world, whether it's in data centers, AI servers or computers.

Sub-Solutions

Product Groups

Silicon Carbide (SiC) Cascode JFETs
Our high-performance SiC cascode JFETs deliver best-in-class switching speed, lower switching losses, and higher efficiency. They provide high switching frequency and deliver ultra-low on-resistance (RDS (on)) starting at just 5mohm, utilizing less than half the die size of any other technology. Available in both standard thru-hole (including Kelvin) and surface mount packages, they offer excellent cost-effectiveness. These devices utilize a unique cascode configuration, integrating a high-performance SiC fast JFET with a cascode-optimized Si-MOSFET. This innovative approach enables standard gate drive (0-12V) for SiC devices. Given their smaller die size and compatibility with existing driver solutions, the SiC cascode JFETs offer optimized system performance and cost structure.
Silicon Carbide (SiC) JFETs
Our SiC JFETs are high-performance, normally-on JFET transistors with VDS-max ranging from 650V to 1700V. They provide high switching frequency and deliver ultra-low on-resistance (RDS (on)) starting at just 4 mohm, utilizing less than half the die size of any other technology. Additionally low gate charge (Qg) enables further reductions in both conduction and switching losses. SiC JFETs are optimized for one of the uses in Power Supply Units (PSUs) and downstream high-voltage DC-DC conversion to handle the enormous power requirements of future AI Data Center Racks. In addition, they improve efficiency and safety by replacing multiple components with a solid-state switch based on SiC JFETs in EV battery disconnect units. Furthermore, they enable certain Energy Storage topologies and Solid-State Circuit Breakers (SSCBs).
Silicon Carbide (SiC) Combo JFETs
SiC combo-FETs represent a revolutionary advancement, combining our low RDS(on) SiC JFET with a Si MOSFET in a single, compact package. Specifically designed for low-frequency protection applications, such as Power Supply Units (PSUs), downstream high-voltage DC-DC converters for AI Data Center Racks, Solid-State Circuit Breakers (SSCBs), EV battery disconnects, and surge protection, these combo-FETs allow users to access the JFET gate for optimized design. The integration of the Si MOSFET ensures a normally-off solution, achieving a size reduction exceeding 25% compared to discrete implementations.
Silicon Carbide (SiC) MOSFETs

Our SiC MOSFETs are designed to be fast and rugged and include system benefits from high efficiency to reduced system size and cost. MOSFETs are metal–oxide–semiconductor field-effect transistors with insulated gates. These silicon carbide MOSFETs have a higher blocking voltage and higher thermal conductivity than silicon MOSFETs, despite having similar design elements. SiC power devices also have a lower state resistance and 10 times the breakdown strength of regular silicon. In general, Systems with SiC MOSFETs have better performance and increased efficiency when compared to MOSFETs made with silicon material.

There are many advantages to choosing SiC MOSFETs over silicon MOSFETs, such as higher switching frequencies. High-temperature development is also not a concern when using SiC MOSFET modules because these devices can operate efficiently even in high heat. Additionally, with SiC MOSFETs, you benefit from a more compact product size because all components (inductors, filters, etc.) are smaller.

Low/Medium Voltage MOSFETs
Portfolio of comprehensive range of Low-medium voltage power Mosfets that delivers superior performance and reliability for switching applications. Our cutting-edge PowerTrench® T10 technology delivers industry leading RDS, higher power density, reduced switching losses and better thermal performance.
Integrated Driver & MOSFET
Devices that combine driver IC with power MOSFETs and are optimized for DC-DC buck power conversion applications.
Multiphase Controllers
High performance multiphase digital buck controller for dc-dc power conversion circuits.
Gate Drivers
GaN, IGBT, FET, MOSFET, H-Bridge MOSFET, and SiC MOSFET inverting and non-inverting drivers ideal for switching applications.
Protected Power Switches
Designed to offer Over-Current Protection (OCP), Over-Voltage Protection (OVP), and True Reverse Current Block (TRCB) to prevent system damage.
Buck Regulators
Current mode and voltage mode buck regulators for PoL DC-DC power conversion circuits.
LDO & Voltage Regulators
A portfolio that provides optimum solution for low power, space conscious and low noise designs.
Operational Amplifiers (Op Amps)
onsemi wide portfolio of operational amplifiers (op amps) features high performance devices which include low power, low noise, precision, power and also general purpose op amps. These are designed to specifically meet a variety of applications like signal conditioning, automotive, battery powered, medical and current sensing.

Documents

Tutorial
Introducing Vertical GaN Tutorial
White Papers
Comparing Power Supply Technologies in AI Data Centers and Telecom
Application Notes
Design of a Flyback Converter Using Source‐Switched SiC JFET
Application Notes
Choosing the Correct Semiconductor Technology for 800 V
Application Notes
Paralleling SiC Cascode JFETs
White Papers
Circuit Protection with onsemi SiC Combo JFETs
White Papers
Advantages of Integrated GaN Devices in AC-DC Solutions

Design Resources

Tools and resources for your evaluation process.

Find the Right Product

Utilize our PRT+ tool to identify the ideal product for you.

System Solution Guides

Explore tailored components and insights for your application.

Evaluation Boards & Kits

Buy and validate the performance of chosen components.

Worth Your Time

Discover curated articles brimming with innovative insights and industry trends.

Related Videos

Let's keep going – watch these videos for deeper dives and fresh perspectives.

Find Support

Your support sources for product info, knowledge base and FAQ for fast solutions.

Icon for support at onsemi
Support Hub

Explore the various contact options at onsemi support. 

Contact sales at onsemi
Sales Team

Questions about our new products or your new design?

Icon for community forum at onsemi
Community

Collaborate with engineers, share ideas and access peer-to-peer solutions for your projects.