Advanced Battery Charger Solutions for Scalable Power

Advanced Solutions for Scalable Battery Chargers

onsemi delivers cutting-edge battery charger solutions designed for energy infrastructure and industrial applications. Our portfolio spans from compact 65W USB PD chargers to industrial 3kW+ systems.

Overview

onsemi offers a range of tested solutions to design compact and efficient battery charger solutions from 65W to 600W and beyond. USB is used in battery chargers for power levels up to 240W, making use of the extended power range and adjustable voltage supply options, in addition to the programmable power supply options available up to 100W. Combining onsemi’s USB PD controllers with medium voltage MOSFETs and load switches ensures great control of the output voltage and current requested by the device connected to the USB power supply.

From 240W up to 3kW, the combination of innovative totem-pole technology combined with multi-mode PFC control of EliteSiC MOSFETs or GaN HEMTs enables a compact PFC stage with excellent efficiency from low to high load conditions.

Products

Silicon Carbide (SiC) MOSFETs

Our SiC MOSFETs are designed to be fast and rugged and include system benefits from high efficiency to reduced system size and cost. MOSFETs are metal–oxide–semiconductor field-effect transistors with insulated gates. These silicon carbide MOSFETs have a higher blocking voltage and higher thermal conductivity than silicon MOSFETs, despite having similar design elements. SiC power devices also have a lower state resistance and 10 times the breakdown strength of regular silicon. In general, Systems with SiC MOSFETs have better performance and increased efficiency when compared to MOSFETs made with silicon material.

There are many advantages to choosing SiC MOSFETs over silicon MOSFETs, such as higher switching frequencies. High-temperature development is also not a concern when using SiC MOSFET modules because these devices can operate efficiently even in high heat. Additionally, with SiC MOSFETs, you benefit from a more compact product size because all components (inductors, filters, etc.) are smaller.

Silicon Carbide (SiC) Cascode JFETs
Our high-performance SiC cascode JFETs deliver best-in-class switching speed, lower switching losses, and higher efficiency. They provide high switching frequency and deliver ultra-low on-resistance (RDS (on)) starting at just 5mohm, utilizing less than half the die size of any other technology. Available in both standard thru-hole (including Kelvin) and surface mount packages, they offer excellent cost-effectiveness. These devices utilize a unique cascode configuration, integrating a high-performance SiC fast JFET with a cascode-optimized Si-MOSFET. This innovative approach enables standard gate drive (0-12V) for SiC devices. Given their smaller die size and compatibility with existing driver solutions, the SiC cascode JFETs offer optimized system performance and cost structure.
Low/Medium Voltage MOSFETs
Portfolio of comprehensive range of Low-medium voltage power Mosfets that delivers superior performance and reliability for switching applications. Our cutting-edge PowerTrench® T10 technology delivers industry leading RDS, higher power density, reduced switching losses and better thermal performance.
Small Signal MOSFETs
Portfolio of fast switching small signal MOSFETs meant for general usage across different applications.
Power Factor Controllers
NCP1680
Totem-Pole Critical Conduction Mode (CrM) Power Factor Correction Controller
Power Factor Controllers
NCP1681
Totem-Pole Continuous Conduction Mode (CCM) / Multi-mode (CrM-CCM) Power Factor Correction Controller
Gate Drivers
GaN, IGBT, FET, MOSFET, H-Bridge MOSFET, and SiC MOSFET inverting and non-inverting drivers ideal for switching applications.
Offline Controllers
Offline switching controllers; including fixed-frequency flyback & forward PWM controllers, and current mode and voltage mode controllers.
Secondary Side Controllers
Secondary side, synchronous rectification controllers.
Battery Management
Battery charge controllers, fuel gauges and management devices for monitoring battery life.
USB Type-C
A product portfolio of USB Type-C devices that include a variety of low power USB Type-C controllers, including those with Power Delivery (PD) protocol.
LDO & Voltage Regulators
A portfolio that provides optimum solution for low power, space conscious and low noise designs.

Documents

White Papers
Mastering Topology Selection: Optimizing Industrial Battery-Powered Equipment Design for Lithium Batteries
Application Notes
Paralleling SiC Cascode JFETs
White Papers
Advantages of Integrated GaN Devices in AC-DC Solutions
White Papers
Meeting Ultra-High-Density Design Challenges with GaN-based 300 W Totem Pole PFC and LLC Power Supply
White Papers
Meeting Challenging Efficiency Standards with Bridgeless Totem Pole Power Factor Correction
Reference Designs
240 W USB PD3.1 EPR - CrM Totempole PFC and 2 Switch Flyback Solution
Reference Designs
240 W UHD Power Supply - CrM Totempole PFC and Current Mode LLC HB Solution
Reference Designs
1 kW Universal Input 48 V Output Power Supply Reference Design
Application Notes
Technical Advantages of onsemi's New Elite Power Simulator and Self-Service PLECS Model Generator
Eval Board: Manual
Ultra High Density and Efficiency 300 W Totempole PFC and HF CM LLC HB Design with 650 V Integrated GaN HEMT

Evaluation Boards/Kits

Evaluation Board
NCP1343PD100WGEVB
NCP1343 100 W USB PD Evaluation Board
Evaluation Board
NCP1345PD65WGEVB
NCP1345 USB-PD 65W Evaluation Board
Evaluation Board
FUSB15201DUAL60WGEVB
Dual Port 60W Reference Design using the FUSB15201 and NCV81599
Evaluation Board
FUSB302TGEVB
Programmable USB Type-C Controller with PD
Evaluation Board
NCP1681CCM1KWGEVB
CCM Totem pole PFC 1000 W design with Gate driver integrated GaNFETs
Evaluation Board
NCP1681MM500WGEVB
Multi-Mode Totem pole PFC 500 W design with Gate driver integrated GaNFETs

Design Resources

Tools and resources for your evaluation process.

Find the Right Product

Utilize our PRT+ tool to identify the ideal product for you.

System Solution Guides

Explore tailored components and insights for your application.

Evaluation Boards & Kits

Buy and validate the performance of chosen components.

FAQs

Industrial battery chargers are frequently designed to support lithium-ion battery packs, which are widely used due to their high energy density and long cycle life. Charger architectures can be adapted through control and firmware to accommodate different voltage levels and charging profiles required by various battery systems.

Higher charger efficiency reduces power losses and heat generation, simplifying thermal management and enabling smaller enclosures or passive cooling. This is especially valuable in industrial and energy infrastructure systems where continuous operation, high ambient temperatures, and long service life are common requirements.

Wide-bandgap devices such as SiC and GaN enable higher switching frequencies, lower switching losses, and improved thermal performance. In battery chargers, this allows higher efficiency, increased power density, and more compact designs, particularly in medium- to high-power energy infrastructure applications.

PFC improves how efficiently a charger draws power from the AC mains by reducing harmonic distortion and improving overall energy utilization. This is especially important in high-power industrial chargers, where regulatory compliance, thermal performance, and system efficiency directly impact reliability and operating cost.

Scalable battery charger architectures allow designers to reuse proven topologies and control strategies across multiple power levels. This reduces development effort, shortens design cycles, and enables easier customization for different industrial applications without redesigning the entire system.

Worth Your Time

Discover curated articles brimming with innovative insights and industry trends.

Related Videos

Let's keep going – watch these videos for deeper dives and fresh perspectives.

Find Support

Your support sources for product info, knowledge base and FAQ for fast solutions.

Icon for support at onsemi
Support Hub

Explore the various contact options at onsemi support. 

Contact sales at onsemi
Sales Team

Get help with product or design questions by sending us a message or finding Sales Contacts on our Sales Office page.

Icon for community forum at onsemi
Community

Collaborate with engineers, share ideas and access peer-to-peer solutions for your projects.

battery charger