Battery-Powered Tool, Cordless Tool

Innovative Design for Cordless Power Tools

Discover onsemi’s advanced semiconductor solutions for battery-powered tools. Explore MOSFETs, gate drivers, BLDC motor drivers, and power management technologies that deliver efficiency, reliability, and compact design for cordless applications.

Overview

Battery-powered tools—also known as cordless tools—are increasingly adopted across industries such as construction, woodworking, automotive, and DIY due to their portability, efficiency, and ease of use. These tools typically operate on rechargeable Li-ion battery packs ranging from 12V to 72V, offering high energy density and long cycle life.

The core system includes a battery management unit, power tree, and motor drive stage, often utilizing Brushless DC (BLDC) motors for improved efficiency and reduced noise. onsemi provides a comprehensive portfolio of solutions tailored for these applications, including low- and mid-voltage MOSFETs, gate drivers, LDO regulators, and super-junction MOSFETs, reducing system cost, and accelerating time to market by integrating intelligent power and sensing technologies into compact, robust, and thermally efficient designs.

Products

Low/Medium Voltage MOSFETs
Si MOSFETs control current flow between source and drain terminals via gate voltage. They're widely used in power amplifiers, voltage regulators, and switching circuits for their efficiency, speed, and power-handling capabilities.
Gate Drivers
GaN, IGBT, FET, MOSFET, H-Bridge MOSFET, and SiC MOSFET inverting and non-inverting drivers ideal for switching applications.
Silicon Carbide (SiC) Cascode JFETs
Our high-performance SiC cascode JFETs deliver best-in-class switching speed, lower switching losses, and higher efficiency. They provide high switching frequency and deliver ultra-low on-resistance (RDS (on)) starting at just 5mohm, utilizing less than half the die size of any other technology. Available in both standard thru-hole (including Kelvin) and surface mount packages, they offer excellent cost-effectiveness. These devices utilize a unique cascode configuration, integrating a high-performance SiC fast JFET with a cascode-optimized Si-MOSFET. This innovative approach enables standard gate drive (0-12V) for SiC devices. Given their smaller die size and compatibility with existing driver solutions, the SiC cascode JFETs offer optimized system performance and cost structure.
High Voltage MOSFETs
Portfolio of high voltage super-junction (SJ) MOSFETs meant for general usage and for several applications such as Power Factor correction, server/telecom power, led lighting.
Inductive Sensing
A selection of high performance devices for interfacing with inductive position sensors for industrial and automotive applications
Motor Drivers, Brushless
Integrated 1-, 2-, and 3-phase brushless dc motor drivers.
Motor Drivers, Stepper
Integrated stepper motor drivers and controllers.
LDO & Voltage Regulators
A portfolio that provides optimum solution for low power, space conscious and low noise designs.
Power Factor Controllers
NCP1680
Totem-Pole Critical Conduction Mode (CrM) Power Factor Correction Controller

Documents

White Papers
Popular Topologies in Offline Power Supplies
White Papers
Mastering Topology Selection: Optimizing Industrial Battery-Powered Equipment Design for Lithium Batteries
Application Notes
MOSFET Basics
White Papers
Trapezoidal Control of BLDC Motors
Application Notes
Inductive Sensor Design Principles
System Solution Guide
Smart and Mobile Robotics
Application Notes
Paralleling SiC Cascode JFETs
White Papers
SiC Cascode JFETs: Easing the Transition from Silicon to Silicon Carbide
Reference Designs
240 W USB PD3.1 EPR - CrM Totempole PFC and 2 Switch Flyback Solution

Evaluation Boards/Kits

Evaluation Board
NCP1680CRM300WGEVB
CrM Totem pole PFC 300 W design with discrete GaNFETs
Evaluation Board
NCP1623PFC150WGEVB
Drain Sensing CrM Boost PFC 150 W Evaluation Board
Evaluation Board
NCP1345PD65WGEVB
NCP1345 USB-PD 65W Evaluation Board
Evaluation Board
NCP1343PD100WGEVB
NCP1343 100 W USB PD Evaluation Board
Evaluation Board
NCP1681MM500WGEVB
Multi-Mode Totem pole PFC 500 W design with Gate driver integrated GaNFETs
Evaluation Board
LV8968BBGEVB
Evaluation board for LV8968B
Evaluation Kit
LV8961HUWR2GEVK
Evaluation Kit for LV8961H

Design Resources

Tools and resources for your evaluation process.

Find the Right Product

Utilize our PRT+ tool to identify the ideal product for you.

System Solution Guides

Explore tailored components and insights for your application.

Evaluation Boards & Kits

Buy and validate the performance of chosen components.

Worth Your Time

Discover curated articles brimming with innovative insights and industry trends.

Related Videos

Let's keep going – watch these videos for deeper dives and fresh perspectives.

Find Support

Your support sources for product info, knowledge base and FAQ for fast solutions.

Icon for support at onsemi
Support Hub

Explore the various contact options at onsemi support. 

Contact sales at onsemi
Sales Team

Questions about our new products or your new design?

Icon for community forum at onsemi
Community

Collaborate with engineers, share ideas and access peer-to-peer solutions for your projects.

battery powered tools