Solutions

HV-LV DC-DC converter modules provide power flow between the 400-volt (high voltage) and 12-volt (low voltage) power nets or 800-volt (high voltage) and 12-volt (low voltage) power nets on hybrid electric (HEV), plugin hybrid electric (PHEV), and battery electric vehicles (BEV). These modules can be unidirectional or bidirectional, allowing power flow in either direction. Power levels from 1 kW to 3 kW are typical, with systems requiring components rated at 40 volts on the 12-volt power net and 650 volts to 1200 volts for the high voltage power net of the converter. Our discrete silicon carbide (SiC) MOSFETs, Super-Junction MOSFETs, and Automotive Power Modules (APM) give designers the flexibility to scale their solutions for existing 400-volt systems and address new 800-volt systems while delivering peak efficiencies for power conversion.

Block Diagram

Evaluation/Development Kits

SECO-LVDCDC3064-SIC-GEVB

6V to 18V Input Isolated SiC Gate Driver Supply Using the NCV3064 Automotive Qualified Controller

SECO-LVDCDC3064-IGBT-GEVB

6V to 18V Input Isolated IGBT Gate Driver Supply Using the NCV3064 Automotive Qualified Controller

SECO-HVDCDC1362-15W-GEVB

15W High Voltage Auxiliary Power Supply for HEV & BEV Applications

SECO-HVDCDC1362-40W-GEVB

40W High Voltage Auxiliary Power Supply for HEV & BEV Applications

SECO-GDBB-GEVB

Gate Drivers Plug-and-Play Ecosystem

Reference Design

SECO-LVDCDC3064-SIC-GEVB

6V to 18V Input Isolated SiC Gate Driver Supply Using the NCV3064 Automotive Qualified Controller.

SECO-LVDCDC3064-IGBT-GEVB

6V to 18V Input Isolated IGBT Gate Driver Supply Using the NCV3064 Automotive Qualified Controller.

SECO-HVDCDC1362-15W-GEVB

15W High Voltage Auxiliary Power Supply for HEV & BEV Applications.

SECO-HVDCDC1362-40W-GEVB

40W High Voltage Auxiliary Power Supply for HEV & BEV Applications

Technical Documents

Top Cool Package for Power Discrete MOSFETs

The Difference Between GaN and SiC Transistors

Physically Based, Scalable SPICE Modeling Methodologies for Modern Power Electronic Devices

Recommendations for Reliable Switching Performance Using 40V and 80V Automotive Power Modules Using Shielded-Gate MOSFETs

Zero-Drift Precision Op Amps: Advantages and Limitations of the Chopper-Stabilized Architecture

EMC Tests and PCB Guidelines for Automotive Linear Regulators

Low VCE(sat) BJT’s in Automotive Applications

Basics of In-Vehicle Networking (IVN)

EMI/ESD Protection Solutions for the CAN Bus

Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.