Solutions

Viewing systems are primarily for driver safety, convenience and orientation. Modern systems include navigation, annotation, and front view images to form an Augmented Reality (AR) Heads Up Display (HUD). Surround view combines multiple image sensor sources to generate a complete wrap around view all around the vehicle. This is extremely useful while parking or navigating tight spaces. Mirror replacement eliminates side mirrors, which further improves aerodynamics and lowers weight. This saves costs and improves mileage or battery life in electric vehicles. Rear view cameras are the most familiar to us as they have been required in vehicles for years. Rear view cameras increase the driver’s awareness of what is behind the vehicle, improving safety and making it easier to back up accurately.

Evaluation/Development Kits

DevWare

Image Sensor evaluation and development software tools

MARS: Modular Automotive Reference System

The Modular Automotive Reference System (MARS) is a complete imaging solution for camera system developers and software developers working on automotive imaging applications.

Automotive Switching Regulator, Buck, 2.0 A, 2 MHz, Spread Spectrum Evaluation Board

The NCV890204MWGEVB is designed to quickly evaluate the NCV890204, a fixed frequency, monolithic, Buck switching regulator intended for Automotive, battery connected applications that must operate with up to a 36 V input supply

Reference Design

Strata Enabled Flexible ADAS Power Solution

The STR-ADAS-PREREGULATOR-GEVK is an optimized power management solution for automotive systems such as Infotainment or ADAS with an I2C programmable output voltage between 0.6V-3.3V and a fixed 5V output.

Technical Documents

MARS: Modular Automotive Reference System

The Modular Automotive Reference System (MARS) is a complete imaging solution for camera system developers and software developers working on automotive imaging applications.

Image Sensor Terminology

Definitions and explanations of Image Sensor technology

Image Sensor ISO Measurement

How to measure Image Sensor sensitivity in terms of ISO

Image Sensor Handling and Best Practices

Minimal methods for customers to incorporate into their handling, storing, and cleaning processes for Image Sensors

Image Sensor Color Correction

Basic process used to obtain colors from a digital Image Sensor

Videos

Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.