Solutions

The adaptive front lighting systems (AFS or AFLS) utilize several different building blocks, such as LED drivers, LED matrix managers, stepper motors, imaging sensors, MCUs, etc. To efficiently control the intensity and direction of the light beam, these blocks should be fast, efficient and accurate. onsemi has been a leader in automotive LED lighting solutions, offering a wide portfolio of boost, buck and pixel controllers for beam shaping applications. Our solutions also include power management (DC-DC current source), stepper motor drivers and networking devices. The AFLS accommodate various driving and road conditions to help improve visibility at night. It has become an indispensable safety feature.

 

Evaluation/Development Kits

NCV78702R1GEVK

The plug-and-play NCV78702R1GEVK evaluation kit is delivered in paper box and is intended for fast evaluation of NCV78702 Automotive Multiphase Booster Controller.

NCV78343FULLGEVK

NCV78343FULLGEVK Evaluation Kit contains all necessary hardware and software to control the NCV78343 pixel controller from your PC.

NCV78723R1GEVK

The plug-and-play NCV78723R1GEVK evaluation kit is delivered in paper box and is intended for fast evaluation of NCV78723 Automotive Dual Buck LED Driver for driving two LED strings up to 1.6A/60V.

Dual LED Ballast Shield Evaluation Board

The Dual LED Ballast Shield Evaluation Board utilizes the NCV78763, a single chip, highly efficient smart power ballast and dual LED driver designed for high current LEDs that provides the complete solution to drive two strings up to 60 V

 

Videos

Learn more about Adaptive Front Lighting Systems at onsemi by looking at one of the videos below.