Intelligent single channel H−Bridge automotive LED Driver. VIN 5 - 20 V, VLED < 60 V, ILED < 1.5 A

Active

Overview

The NCV78514 is an onsemi LED driver for automotive use, featuring an H-Bridge topology with integrated synchronous Buck and external asynchronous Boost. This topology allows the design of a single driver for a multitude of LED loads, limited by maximum power of 20 W, maximum voltage of 60 V, and maximum current of 1.5 A. Ideal for MCU-less setups, it includes smart features like input voltage and temperature-based derating, diagnostic and error handling and fading.

  • High beam
  • Low beam
  • DRL
  • Position or Park Light
  • Turn Indicator
  • Fog
  • Static Cornering
  • Stand-alone exterior light functions
  • Ground projected Logo
  • Static Grill lighting
  • Logo illumination

  • Automotive

  • Support for MCU Less Application
  • Integrated Derating Mechanisms
  • Fixed Switching Frequency at 400 kHz
  • Input Operating Range from 5 V – 21 V
  • Warm Start Management below 9 V
  • Withstands Load Dump up to 45 V
  • Output Voltage Range up to 60 V
  • External Programmable Current 200 mA − 1500 mA
  • Pulse Width Modulation from 80 Hz to 600 Hz
  • LED Current Dimming Frequency 400 Hz
  • External NTC / PTC for LED−temperature
  • Spread Spectrum
  • Status and Error Mode Handling
  • AEC−Q100 Qualified and PPAP Capable

Product Resources

Product services, tools and other useful resources related to NCV78514

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCV78514PA0R2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16 EP

2

260

REEL

4000

F

Step-Up/Step-Down

5

21

60

1500

400

$3.0417

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.