AMD Kintex US+

Non-hardware verified power tree for AMD (Xilinx) Kintex US+ FPGA designs.

AMD Kintex US+ Power Tree

Please refer to the "Design Tools, Software and Chat AI" section of our Terms of Use.

Product SKU

Description

Loading...

Synchronous buck regulator Enable / Power Good. VIN from 3V to 18 V up to 40 A load. Stackable up to 4:160A. 5x7mm PQFN34

More Details

Synchronous buck regulator Enable / Power Good. VIN from 3V to 18V up to 25A load. Stackable up to 2:50A. 5x7mm PQFN34

More Details

Synchronous buck regulator EN and PG. VIN from 2.3V to 5.5V, Vout from 0.3V to 2V, up to 3A load. 1.36x0.432mm WLCSP12

More Details

1A LDO, 1.2V VOUT, with Enable / Power Good WDFNW6_2x2mm

More Details

Synchronous buck regulator w/ Enable / Power Good. VIN from 2.9V to 5.5V up to 5A load. VOUT from 0.6V to 0.84 X VIN3x3mm QFN16.

More Details

Synchronous buck regulator Enable / Power Good, PMBUS 1.3.1 Compatible. VIN from 4.5V to 18V up to 15A load. 5x7mm QFN34

More Details

Synchronous buck regulator EN and PG. VIN from 2.9V to 5.5V up to 3A load. 3x3mm QFN16

More Details

Source/sink Double Data Rate (DDR1, 2, 3) 3A termination regulator.

More Details

Show More