AMD Virtex US+

Non-hardware verified power tree for AMD (Xilinx) Virtex US+ FPGA designs.

AMD Virtex US+ Power Tree

Please refer to the "Design Tools, Software and Chat AI" section of our Terms of Use.

Product SKU

Description

Loading...

Synchronous buck regulator Enable / Power Good. VIN from 3V to 18 V up to 40 A load. Stackable up to 4:160A. 5x7mm PQFN34

More Details

Synchronous buck regulator Enable / Power Good. VIN from 3V to 18V up to 25A load. Stackable up to 2:50A. 5x7mm PQFN34

More Details

Synchronous buck regulator Enable / Power Good. VIN from 4.5V to 18V up to 30A load. 5x6mm PQFN37

More Details

Synchronous buck regulator w/ Enable / Power Good. VIN from 2.9V to 5.5V up to 5A load. VOUT from 0.6V to 0.84 X VIN3x3mm QFN16.

More Details

Synchronous buck regulator Enable / Power Good, PMBUS 1.3.1 Compatible. VIN from 4.5V to 18V up to 15A load. 5x7mm QFN34

More Details

1A LDO, 1.2V VOUT, with Enable / Power Good WDFNW6_2x2mm

More Details

Synchronous buck regulator EN and PG. VIN from 2.9V to 5.5V up to 3A load. 3x3mm QFN16

More Details

Source/sink Double Data Rate (DDR1, 2, 3) 3A termination regulator.

More Details

Show More