AMD Zynq US+

Non-hardware verified power tree for AMD Zynq US+ FPGA designs.

AMD Zynq US+ Power Tree (Min Power)

Please refer to the "Design Tools, Software and Chat AI" section of our Terms of Use.

Product SKU

Descripton

Loading...

500mA LDO, 0.6 to 5V Adjustable VOUT, with Enable / Power Good. WDFNW6_2x2mm

More Details

Synchronous buck regulator w/ Enable / Power Good. VIN from 2.9V to 5.5V up to 5A load. VOUT from 0.6V to 0.84 X VIN3x3mm QFN16

More Details

Synchronous buck regulator EN and PG. VIN from 2.3V to 5.5V, Vout from 0.3V to 2V, up to 3A load. 1.36x0.432mm WLCSP12

More Details

500mA LDO, 1.2V VOUT, with Enable / Power Good. WDFNW6_2x2mm

More Details

Synchronous buck regulator w/ Enable / Power Good. VIN from 2.9V to 5.5V up to 6 A load. VOUT from 0.6V to 0.84 X VIN3x3mm QFN16

More Details

Source/sink Double Data Rate (DDR1, 2, 3) 3A termination regulator

More Details

Show More

AMD Zynq US+ Power Tree (Full Power)

Please refer to the "Design Tools, Software and Chat AI" section of our Terms of Use.

Product SKU

Description

Loading...

500mA LDO, 0.6 to 5V Adjustable VOUT, with Enable / Power Good. WDFNW6_2x2mm

More Details

Synchronous buck regulator w/ Enable / Power Good. VIN from 2.9V to 5.5V up to 5A load. VOUT from 0.6V to 0.84 X VIN3x3mm QFN16

More Details

Synchronous buck regulator EN and PG. VIN from 2.3V to 5.5V, Vout from 0.3V to 2V, up to 3A load. 1.36x0.432mm WLCSP12

More Details

1A LDO, 1.2V VOUT, with Enable / Power Good WDFNW6_2x2mm

More Details

500mA LDO, 1.8V VOUT, with Enable / Power Good. WDFNW6_2x2mm

More Details

500mA LDO, 1.2V VOUT, with Enable / Output Discharge Circuit. XDFN_1x1mm

More Details

500mA LDO, 1.8V VOUT, with Enable / Output Discharge Circuit. XDFN_1x1mm

More Details

Synchronous buck regulator w/ Enable / Power Good. VIN from 2.9V to 5.5V up to 6A load. VOUT from 0.6V to 0.84 X VIN3x3mm QFN16

More Details

Source/sink Double Data Rate (DDR1, 2, 3) 3A termination regulator.

More Details

Show More