Bob Card

Presented by:

Bob Card, ASG Marketing Manager

June 21, 2023

8:00 AM PST

Event Details

Inductive Position Sensors for Industrial and Transportation Markets

Date: June 21, 2023

Time: 8:00AM PST

Duration: 60 minutes

Language: English

Attendance: Online

Event Description

onsemi develops inductive position sensors for both industrial and transportation markets. These sensors bring higher speed and accuracy in harsh industrial and automotive environments.

In this webinar, Bob will discuss how the NCS32100 can provide a highly differentiated position accuracy of 50 arcseconds (14 millidegrees of mechanical rotation), or better at speeds of up to 6,000 revolutions per minute (RPM). Bob will also show NCS32100 ease of use with integrated MCU and firmware for industrial applications.

In addition, the automotive grade NCV77320 inductive position sensor will be presented to show how it can be used to enable high accuracy, high speed rotary and linear position sensing for x-by-wire systems.

Join us to learn how onsemi’s NCS32100 and NCV77320 inductive position sensors are a superior solution to optical and magnetic encoders for industrial and automotive applications.

Key Takeaways

Learn about how inductive position sensing works

Advantages of inductive position sensors over optical or magnetic

14 millidegrees of mechanical rotation or better accuracy at speeds of up to 6,000 RPM for the NCS32100

Learn about how NCV77320 can be implemented in x-by-wire systems

Learn more about the NCS32100 and NCV77320 from onsemi.

About the Speaker

Bob Card

Speaker

Bob Card

ASG Marketing Manager

Bob Card has over 30 years’ experience in the semiconductor industry, tackling applications like; Li-ion battery management, fuel gauge, charging, audio, USB type C/PD, high speed SERDES, equalization, DCDC, HDMI, PoE, SMPS, challenge & response authentication/cryptography encryption. 12 patents and multiple publications and blogs.