Industrial Rotary Position Sensor

Active

Overview

The NCS32100 offers a full featured controller and sensor interface for high resolution high accuracy angular sensing when paired with a printed circuit board sensor.  The NCS32100 has flexible configuration capabilities allowing for connection to a variety of inductive sensor patterns and offers a variety of digital output formats.  Inductive sensing techniques have unique advantages over traditional position sensor solutions including but not limited to temperature insensitivity, mechanical simplification, and insensitivity to contaminants.

  • Industrial Automation
  • Robitics / Cobots
  • Angular position and velocity sensing
  • Servo control

  • Encoder Modules

  • Supports 2.5MHz UART interface for connection to a half duplex RS-485 driver
  • Maximum speed at full accuracy: 6000 rpm
  • Maximum functional rotor speed: 45000 rpm
  • Supply Voltage Range: 2.7V - 5.5V
  • Supports Battery Backup for Multi-turn count tracking
  • Sensor interface is highly configurable (up to 8 channels)
  • Reports internal device temperature with programmable over temperature thresholding
  • Reports backup battery voltage with programmable low battery thresholding
  • 3us Response time to external master data acquisition command
  • Full operation current: 80mA
  • Supports self-calibration feature
  • 20-bit Position Resolution
  • 24-bit Multiturn Resolution
  • Supports latency cancellation feature

Tools and Resources

Product services, tools and other useful resources related to NCS32100

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC(max) (V)

VCC(min) (V)

TA(min)(°C)

TA(max)(°C)

IBAT(min)(μA)

IBAT(max)(mA)

ICC(min) (mA)

ICC(max) (mA)

Resolution (bits)

Reference Price

NCS32100XMNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-40

3

260

REEL

5000

Y

5.5

2.7

-40

85

200

5

80

130

20

$11.9997

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.