Low Voltage 16-Bit Buffer/Line Driver with 3.6V Tolerant Inputs and Outputs and 26 Ohm Series Resistor in Outputs

Favorite

Overview

The ALVC162244 contains sixteen non-inverting buffers with 3-STATE outputs to be employed as a memory and address driver, clock driver, or bus oriented transmitter/receiver. The device is nibble (4-bit) controlled. Each nibble has separate 3-STATE control inputs which can be shorted together for full 16-bit operation. The 74ALVC162244 is designed for low voltage (1.65V to 3.6V) VCC applications with I/O capability up to 3.6V. The 74ALVC162244 is also designed with 26ohm series resistors in the outputs. This design reduces line noise in applications such as memory address drivers, clock drivers, and bus transceivers/transmitters. The 74ALVC162244 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining low CMOS power dissipation.

  • This product is general usage and suitable for many different applications.
  • 1.65V to 3.6V VCC supply operation
  • 3.6V tolerant inputs and outputs
  • 26ohm series resistors in outputs
  • tPD 3.8 ns max for 3.0V to 3.6V VCC 4.3 ns max for 2.3V to 2.7V VCC 7.6 ns max for 1.65V to 1.95V VCC
  • Power-off high impedance inputs and outputs
  • Supports live insertion and withdrawal
  • Uses patented noise/EMI reduction circuitry
  • Latchup conforms to JEDEC JED78
  • ESD performance: Human body model > 2000V Machine model > 200V
  • Also packaged in plastic Fine-Pitch Ball Grid Array (FBGA)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74ALVC162244T

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-48

2

260

TUBE

3800

N

16

3-State

1.65

3.6

3

24

Price N/A

More Details

74ALVC162244TX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

N

16

3-State

1.65

3.6

3

24

$0.842

More Details

Show More

1-25 of 25

Products per page

Jump to :