SP110: 0.11 µm Standard Cell ASIC

The onsemi SP110 standard cell family combines high density logic and memory with extensive I/O capabilities and advanced off-chip memory interfaces. The SP110 family offers small die sizes for low cost, medium to high volume applications.

Parameters

Feature

Minimum drawn length: 115 nm, 110 nm Leff

Up to 20 M logic gates and 20 M bits of RAM

Power dissipation: 9.0 nW/MHz/gate (FO=1; VDD=1.2 V)

Junction temperature range: -40° C to 125° C

ESD protection 2,000 V HBM, 500 V CDM, 200 V MM

Latchup >200 mA @ 125° C

MLR (Multi Layer Reticles) available

Hardened ARM926EJS Core with Sub-System

Feature

Parameters

Excellent performance

  • 450 MHz for a zero-stage 18 x 18 multiplier
  • 2.2 ns delay for a 512 x 36 DPRAM
  • 1.2 V core operation
  • 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5 V tolerant I/O cells
  • 3.3 V tolerance on 1.8 V and 2.5 V I/O cells
  • 5 V tolerance on 3.3V I/O cells

More Details

Extensive library for quick design

  • Extensive Foundation IP digital design kit (DDK) available
    • I/O, memory compilers and timing generators
    • High Performance Core Library
    • High Density Core Library
    • Low Power Core Library
    • Low Leakage Core Library
  • System IP blocks include SerDes, uProcessors, Memory Interfaces and USB 2.0

More Details

Extensive I/O cell options

  • LVTTL, LVCMOS, PCI, PCIX-66/100/133 (3.3 V or 5 V Tolerant), SSTL Class I/II (1.5 V, 1.8 V, 2.5 V), HSTL Class I/II (1.5 V), LVPECL, LVDS, DCI, CML
  • 25 Ω to 75 Ω output impedance for single ended
  • 50 Ω or 75 Ω single ended or 100 Ω or 150 Ω differential
  • Standard and slew rate limited output drivers

More Details

Extensive memory support

  • Synchronous single, 2-port and dual port up to 16 K x 128
  • Dedicated BIST ports
  • Memory compilers optimized for speed or density
  • Memory performance to 450 MHz for a 2048 x 32 configuration
  • Programmable ROM available

More Details

FPGA conversion specific memory features

  • Output register mode, shift register mode, FIFO mode
  • Xilinx read before write
  • Xilinx no change mode
  • Altera MRAM size

More Details

Integrated timing generator and frequency synthesis

  • Suite of general purpose PLLs
  • VCO range of 50 MHz to 1 GHz

More Details

High speed SerDes up to 4 Gbps per channel

  • 10G Ethernet
    • 4 Channel XAUI PHY, each lane running at 3.125 Gbps, with an aggregate data through-put of 10 Gbps
    • PCS and MAC layers available
    • EPON
      • PHY available, PMA level compliance
    • Gigabit Ethernet at 1.25 Gbps
      • PHY, PCS and MAC layers available
    • PCI-Express Gen 1 at 2.5 Gbps
      • 1x, 4x, or 8x Lane Configurations with PIPE interface
      • Link and Transaction layers available
    • SATA2
      • 3 Gbps 1 lane PHY and controller
    • Serial Rapid I/O (SRIO) at 2.5 Gbps
      • 1x, 4x lane configurations
    • General Purpose up to 4 Gbps
    • Supports an extensive library of soft IP including Ethernet functions, microprocessors and peripherals, interface controllers, and others
  • High speed parallel interfaces:
    • DDR2 at 667 Mbps
    • High Speed LVDS Interfaces up to 1.0 Gbps
  • USB 2.0
    • High/Full Speed Multi-Point OTG Controller
    • High Speed UTMI+ Transceiver w/ charge pump
    • Support for Software Stack
  • Extensive packaging capabilities:
    • 0. 65 mm to 1.27 mm pitch BGAs
    • CSPs, QFPs, CQFPs, TQFPs, PLCCs, LCCs, JLCCs
    • Differential pair matching
    • Controlled impedance traces
    • Stacked packages with flash
    • Burn-in capability as required
  • Extensive DFT methodology:
    • Scan-chain insertion and reordering
    • Built-in self test (BIST) for memory blocks
    • Automatic test program generation (ATPG)
    • JTAG boundary scan insertion
  • ESD protection 2,000 V HBM, 500 V CDM, 200 V MM
  • Latchup >200 mA @ 125°C
  • MLR (Multi Layer Reticles) available

More Details

Extended Military / Aerospace Application Support

  • Extended Temperature Qualification
  • QML Qualification

More Details

QML Qualification

  • DDR2 800 MHz

More Details

1-5 of 9

Products per page

Jump to :

Applications

SP110 targets low to high volume digital ASIC products in the Military and Aerospace, Industrial, Networking & Telecommunications, Computing and Consumer markets. The high performance capabilities of the process make SP110 ideal for high speed applications including high performance ARM processor, Memory interface, Communication interface and Analog cells. Combined with support for a rich family of IP, SP110 supports applications in military munitions, radar systems, avionics, secure communications, wireless infrastructure, industrial controls, printers and infotainment. The onsemi RTL signoff, netlist hand-off and optional Spec handoff flows provide quick and seamless access for SP110 designs.

Application
Targeted Quality Standards

SP110 offers manufacturing options that includes ITAR and DO-254 support and meets the specific quality standards needed to support military and aerospace applications.

Application
Second Source for Existing Products

The ASIC-to-ASIC conversion capability from onsemi allows SP110 to be a cost-effective alternative supply for existing high-volume products.

Application
FPGA Prototype Designs

Based on the extensive experience of onsemi with FPGA conversions, ASIC designs prototyped in FPGAs, or those which are partially prototyped or partitioned between FPGAs and other devices such as DDR, SerDes, or USB interfaces can be integrated into a single SP110 device.

Application
FPGA Conversion

The SP110 product roadmap will be expanded to offer support for 0.9~1.1 V FPGA devices, including:

  • Full I/O
  • Memory feature compatibility
  • DLL/PLL equivalence
  • System IP enablement

Design Flow

onsemi ASICs are supported on leading third-party software platforms:

Software
Mentor Graphics™
Software
Synopsys®
Software
Cadence®

The onsemi design flow integrates leading third-party design tools with onsemi proprietary tools to offer a flexible design interface for mid-range ASIC designs with RTL sign-off, ASIC netlists for ASIC-to-ASIC conversion and FPGA designs for FPGA-to-ASIC conversion. The onsemi software support methodology ensures a tight, well-coupled flow from design to production. The dedicated, experienced engineering staff from onsemi can assist at any step of the design process.