Main Product picture

ASIC Technology

onsemi supports a comprehensive range of standard cell ASIC technologies, to fit specific design requirements.

By Technology

SC5 - 0.5 µm
The onsemi SC5 standard cell family combines compact, building block standard cells and soft IP with high speed memory and datapath functions.
SC3 - 0.3 µm
The onsemi SC3 standard cell family combines compact, building block standard cells and soft IP with high speed memory and datapath functions.
ONC18 - 0.18 µm
The ONC18 standard cell family combines high performance and low power core libraries and memory with extensive I/O capabilities and advanced off-chip memory interfaces.
SP110 - 0.11 µm
The SP110 standard cell family combines high density logic and memory with extensive I/O capabilities and advanced off-chip memory interfaces. The SP110 family offers small die sizes for low cost, medium to high volume applications.
SP65 - 0.065 µm
The onsemi SP65 standard cell family combines various standard cell, memory and I/O options to optimize speed, area and power performance for customer targets.
SP40 - 0.04 µm
The SP40 also offers wide variety of IP options to enable multiple applications.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.