Logic

Devices offering a wide variety of standard logic functions, in Metal Gate, AC, ACT, HC, HCT, LCX, LVX, VHC, and VHCT families.

Categories

Arithmetic Logic Functions
Arithmetic logic functions such as adders, arithmetic logic units, bounce eliminators, counters, dividers, magnitude comparators, multivibrators, and programmable timers, in a variety of standard logic families.
Buffers
Buffers and drivers, inverting and non-inverting, in a variety of standard logic families.
Analog Switches
Analog switches (DPDT, SPDT, SPST and other configurations) that function as analog multiplexers and demultiplexers, for audio, data, and signals.
Bus Switches
Cross Bar Bilateral Switch Low-Voltage (CBTLV) and Fast Switch Technology (FST) switches
Bus Transceivers
Bidirectional bus transceivers, in a variety of standard logic families.
D Flip-Flops and JK Flip-Flops
D flip-flops and JK flip-flops, in a variety of standard logic families.
I/O Expanders
8-bit and 16-bit I/O expanders, with I2C and SMBus interfaces.
Latches & Registers
Latches, registers, and shift registers, in a variety of standard logic families.
Logic Gates
Logic gates, including AND, NAND, OR, NOR, XOR, and XNOR gates, in a variety of standard logic families.
Multiplexers
2:1, 4:1, and 8:1 multiplexers (MUXes), in a variety of standard logic families.
Level Translators
Logic level translators, in a variety of standard logic families.