Microcontrollers

8-bit and 16-bit general purpose and application-specific microcontroller devices.

Categories

Application Specific Microcontrollers
Microcontroller devices with special features, designed for applications such as USB and LCD control.
General Purpose Microcontrollers
8-bit and 16-bit microcontroller devices for general purpose use.