3.3V LVDS 2-Bit High Speed Differential Receiver

Active

Overview

This dual receiver is designed for high-speed interconnects utilizing Low Voltage Differential Signaling (LVDS) technology. The receiver translates LVDS levels, with a typical differential input threshold of 100mV, to LVTTL signal levels. LVDS provides low EMI at ultra-low power dissipation, even at high frequencies. This device is ideal for high-speed transfer of clock and data signals. The FIN1028 can be paired with its companion driver, the FIN1027, or any other LVDS driver.

  • Media Tablets
  • Storage & Peripherals
  • Mobile Handsets
  • Wireless LAN Card & Broadband Access
  • PMP/MP3 Players

  • Greater than 400Mbs data rate
  • 3.3V power supply operation
  • 0.4ns maximum differential pulse skew
  • 2.5ns maximum propagation delay
  • Low power dissipation
  • Power-Off protection
  • Fail safe protection for open-circuit, shorted and terminated conditions
  • Meets or exceeds the TIA/EIA-644 LVDS standard
  • Flow-through pinout simplifies PCB layout

Tools and Resources

Product services, tools and other useful resources related to FIN1028

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

Type

Channels

Input / Output Ratio

Input Level

Output Level

VCC Typ (V)

tJitterRMS Typ (ps)

tskew(o-o) Max (ps)

tpd Typ (ns)

tR & tF Max (ps)

fmaxClock Typ (MHz)

fmaxData Typ (Mbps)

Reference Price

FIN1028M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

9500

Signal Driver

2

1:1

LVDS

LVTTL

3.3

-

-

-

-

-

-

Price N/A

More Details

FIN1028MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Signal Driver

2

1:1

LVDS

LVTTL

3.3

-

-

-

-

-

-

$0.4156

More Details

Show More

1-2 of 2

Products per page

Jump to :

Be the First to Ask!

Start a new case discussion and get answers from our community experts. To create new case, you'll need to either create MyON account or log in.
contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.

Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.