CMOS Image Sensor, 250K Pixel, Radiation Tolerant

Obsolete

Overview

The STAR250 sensor is a CMOS active pixel sensor designed for application in optical inter-satellite link beam trackers. The STAR250 is part of broader range of applications including spaceborne systems such as sun sensing and star tracking. It features 512 by 512 pixels on a 25 µm pitch, on chip Fixed Pattern Noise (FPN) correction, a programmable gain amplifier, and a 10-bit ADC.

Export restrictions from the European Union require technical information concerning this device to be controlled for customers outside of the EU. The datasheet as well as any appropriate technical documents for this device are available in the Image Sensor Portal, available to customers with an NDA (and, as appropriate, an export license) in place with ON Semiconductor.

  • Sun sensing
  • Star tracking
  • Optical inter-satellite link beam trackers
  • Nuclear inspection

  • Space borne systems

  • 512 by 512 pixels on a 25 µm pitch
  • Integrated Fixed Pattern Noise (FPN) correction
  • Integrated programmable gain amplifier
  • 10-bit ADC

Tools and Resources

Product services, tools and other useful resources related to STAR250

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

NOIS1SM0250A-HHC

Loading...

Obsolete

CAD Model

Pb

A

H

P

JLDCC-84

1

260

JTRAY

1

CMOS

0.25

29

1 inch

Rolling

25 x 25

-

Mono

-

Price N/A

More Details

NOIS1SM0250A-WWC

Loading...

Obsolete

CAD Model

Pb

A

H

P

Wafer

NA

0

WCAR

1

CMOS

0.25

29

1 inch

Rolling

25 x 25

-

Mono

-

Price N/A

More Details

Show More

1-2 of 2

Products per page

Jump to :

Be the First to Ask!

Start a new case discussion and get answers from our community experts. To create new case, you'll need to either create MyON account or log in.
contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.

Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.