LDO Regulator, 300 mA/300 mA, Dual Output, High PSRR

Active

Overview

The NCP151 is a dual linear regulator capable of supplying Two independent 300 mA output currents from 1.7 V input voltage. The device provides wide output voltage range from 0.8 V up to 3.6 V. In order to optimize performance for battery operated portable applications, the NCP151 employs the dynamic quiescent current adjustment for very low IQ consumption at no−load.

  • PDAs, Mobile phones, GPS, Smartphones
  • Wireless Handsets, Wireless LAN Devices, Bluetooth®, Zigbee®
  • Bitcoin miners
  • Portable Medical Equipment
  • Other battery powered equipment

  • Bitcoin Minimg Server
  • PDA
  • Smartphone
  • Surveillance Camera

  • Operating Input Voltage Range 1.7 V to 5.5 V
  • Available in Fixed Voltage Option: 0.8 V to 3.6 V
  • Low Quiescent Current Typ. 100 uA
  • High PSRR: Typ. 70 dB at 1kHz @ OUT1, OUT2
  • Fast & Slow Discharge features
  • Fast and Slow Slew Rate

Product Resources

Product services, tools and other useful resources related to NCP151

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP151AAMX180070TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

Dual

Positive

1.8

0.3

1.7

5.5

0.37

0.1

70

70

Yes

No

Consumer

$0.1686

More Details

NCP151AAMX180075TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

Dual

Positive

1.8

0.3

1.7

5.5

0.37

0.1

70

70

Yes

No

Consumer

$0.1686

More Details

NCP151AAMX280180TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

Dual

Positive

2.8

0.3

1.7

5.5

0.37

0.1

70

70

Yes

No

Consumer

$0.1686

More Details

NCP151AAMX330180TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

Dual

Positive

3.3

0.3

1.7

5.5

-

0.1

70

70

Yes

No

Consumer

$0.1686

More Details

NCP151CCMX280180TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-4

1

260

REEL

5000

Dual

Positive

2.8

0.3

1.7

5.5

0.37

0.1

70

70

Yes

No

Consumer

$0.1686

More Details

Show More

1-5 of 5

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.

Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.