3-Terminal 1.5 A Positive Adjustable Voltage Regulator

Obsolete

Overview

This monolithic integrated circuit is an adjustable 3-terminal positive voltage regulator designed to supply more than 1.5 A of load current with an output voltage adjustable over a 1.2 V to 37 V. It employs internal current limiting, thermal shut-down and safe area compensation.

  • Output Current In Excess of 1.5 A
  • Output Adjustable Between 1.2 V and 37 V
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting
  • Output Transistor Safe Operating Area Compensation
  • TO-220 Package

Tools and Resources

Product services, tools and other useful resources related to LM317T

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

LM317T

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

Single

Positive

Adjustable

1.5

2.9

40

2.25

-

80

-

No

No

Industrial

Price N/A

More Details

Show More

1-1 of 1

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.

Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.