Analog/PWM Dimmable High Power LED Direct AC Driver

Obsolete

Overview

The FL77944 is a direct AC line LED driver with a minimal number of external RC passive components. In normal configuration, one resistor is to adjust LED power, and one capacitor is to provide a stable voltage to an internal biasing shunt regulator.
The FL77944 provides phase-cut dimming with wide dimming range, smooth dimming control and good dimmer compatibility. It achieves high efficiency with high PF and low THD, which makes the FL77944 suitable for high-efficiency LED lighting systems. The FL77944 has a dedicated DIM pin which can be used with analog or digital PWM dimming. The FL77944 can also be used with a rheostat dimmer switch which is suitable for desktop or indoor lamps.
Operation of FL77944 admits driving higher-wattage systems, such as street lights and down lights, by simply parallel connecting the driver ICs.

  • Lighting
  • LED Lighting – High Power- Analog/PWM dimming
  • LED Lighting – Low Power – Analog/PWM dimming
  • LED Lighting – Mid Power- Analog/PWM dimming

  • The simplest Direct AC LED Driver with Only Two External RC Passive Component
  • Wide AC Input Range: 90~305 VAC
  • Four Integrated High-Voltage LED Constant Current Sinks of up to 150 mA (RMS) Capability
  • TRIAC Dimmable (Leading/Trailing Edge)
  • Rheostat Dimmable
  • Analog/Digital PWM Dimming Function
  • High Power Factor (above 0.98 in normal configuration)
  • Adjustable LED Power with an External Current Sense Resistor
  • Low Harmonic Content (THD under 20% in normal configuration)
  • Flexible LED Forward Voltage Configuration
  • Power Scalability with Multiple Driver ICs
  • Over-Temperature Protection (OTP)
  • SOP16 EP Package

Tools and Resources

Product services, tools and other useful resources related to FL77944

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

Topology

VI Min (V)

VI Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

FL77944MX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

3

260

REEL

2500

Direct AC Driver

18

500

500

16.9/36.1/82.8/91.7 - ILED1/2/3/4

Linear

Price N/A

More Details

Show More

1-1 of 1

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.

Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.