Charge Pump, Regulated Step-Up/Step-Down DC-DC Converter

Last Shipments

Overview

The FAN5602 is a universal switched capacitor DC-DC converter capable of step-up or step-down operation. Due to its unique adaptive fractional switching topology,the device achieves high efficiency over a wider input/output voltage range than any of its predecessors. The FAN5602 utilizes resistance-modulated loop control, which produces lower switching noise than other topologies. Depending upon actual load conditions, the device automatically switches between constant-frequency and pulse-skipping modes of operation to extend battery life.
The FAN5602 produces a fixed regulated output within the range of 2.7V to 5.5V from any type of voltage source. High efficiency is achieved under various input/output voltage conditions because an internal logic circuit automatically reconfigures the system to the best possible topology. Only two 1µF bucket capacitors and one 10µF output capacitor are needed. During power on, soft-start circuitry prevents excessive current drawn from the supply. The device is protected against short-circuit and over-temperature conditions.
The FAN5602 is available with 4.5V and 5.0V output voltages.

  • TBA

  • Low noise Constant Frequency Operation at Heavy Load
  • High-Efficiency Pulse-Skip (PFM) Operation at Light Load
  • Adaptive Seven Switch Configurations (1:3, 1:2, 2:3, 1:1, 3:2, 2:1, 3:1)
  • 92% Peak Efficiency
  • Input Voltage Range: 2.7V to 5.5V
  • Output Current: 4.5V, 100mA at VIN = 3.6V
  • ±3% Output Voltage Accuracy
  • ICC < 1µA in Shutdown Mode
  • 1MHz Operating Frequency
  • Shutdown Isolates Output from Input
  • Soft-Start Limits Inrush Current at Startup
  • Short Circuit and Over Temperature Protection
  • Minimum External Component Count
  • No Inductors

Tools and Resources

Product services, tools and other useful resources related to FAN5602

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Vin Typ (V)

Vout Typ (V)

Iout Typ (mA)

ICC Max (µA)

fOSC Typ (kHz)

Shutdown Pin

Reference Price

FAN5602MP5X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

N

5.5

4.5

100

300

1000

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.