Charge Pump, DC-DC Converter, Low Noise, Adjustable, 100 mA, 5.0 V

Lifetime

Overview

The CAT3200HU2 is a switched capacitor boost converter that delivers a low noise, regulated output voltage. The CAT3200HU2 gives a fixed regulated 5 V output when the FB pin is tied to ground, otherwise it provides an adjustable output using external resistors. The constant frequency 2 MHz charge pump allows small 1 µF ceramic capacitors to be used.

Maximum output loads of up to 100 mA can be supported over a wide range of input supply voltages making the device ideal for battery-powered applications.

A shutdown control input allows the device to be placed in power-down mode, reducing the supply current to less than 1 µA.

In the event of short circuit or overload conditions, the device is fully protected by both foldback current limiting and thermal overload detection. In addition, a soft start, slew rate control circuit limits inrush current during power-up.

  • 3 V to 5 V Boost Conversion
  • White LED Driver
  • Handheld Portable Devices
  • 2.5 V to 3.3 V Boost Conversion

  • Constant High Frequency (2 MHz) Operation
  • 100 mA Output Current
  • Regulated Output Voltage (5 V Fixed or Adjustable)
  • Soft Start, Slew Rate Control
  • Reverse Leakage Protection
  • Thermal Overload Shutdown Protection
  • Low Value External Capacitors (1 µF)
  • Foldback Current Overload Protection
  • Shutdown Current less than 1 µA
  • This Device is Pb-Free, Halogen Free/BFR Free and is RoHS Compliant

Product Resources

Product services, tools and other useful resources related to CAT3200HU2

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Vin Typ (V)

Vout Typ (V)

Iout Typ (mA)

ICC Max (µA)

fOSC Typ (kHz)

Shutdown Pin

Reference Price

CAT3200HU2-GT3

Loading...

Lifetime

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

2.2 to 4.5

2.7 to 6 (adj)

100

4000

2000

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.