12 Channel Half-Bridge Driver

Active

Overview

The NCV7726B is a twelve channel half−bridge driver with protection features designed specifically for automotive and industrial motion control applications. The product has independent controls and diagnostics, and the drivers can be operated in forward, reverse, brake, and high impedance states. The device is controlled via a 16 bit SPI interface and is daisy chain compatible.

  • Automotive
  • Industrial
  • DC Motor Management for HVAC Application

  • Climate Control Module

  • Low Quiescent Current Sleep Mode
  • Half-bridge Connected High-side & Low-side Driver Configuration
  • Integrated High and Low-side Freewheeling Protection
  • 1.1 A Peak Current
  • RDS(on) = 0.85 Ω (typ.)
  • 5 MHz SPI Control
  • Compliance with 5 V and 3.3 V Systems
  • Undervoltage & Overvoltage Lockout
  • Per Channel Fault Reporting
  • Overcurrent Protection
  • Overtemperature Protection
  • High-side and Low-side Underload Detection
  • Daisy Chain Compatible with Multiples of 8-bit Devices
  • 16-bit Frame Detection
  • B Version - Additional Diagnostics and Fault Reporting

Product Resources

Product services, tools and other useful resources related to NCV7726B

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Min (A)

IO Peak Max (A)

Control Type

Current Sense

Reference Price

NCV7726DQBR2G

Loading...

Active

CAD Model

Pb

A

H

P

SSOP-24 NB EP

2

260

REEL

2500

Y

5.5

40

3.15

5.5

1.1

2

SPI

None

$2.1735

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.