Silicon Carbide (SiC) MOSFET - EliteSiC, 12 mohm, 650 V, M2, TO-247-4L

Active

Overview

Silicon Carbide (SiC) MOSFET uses a completely new technology that provide superior switching performance and higher reliability compared to Silicon. In addition, the low ON resistance and compact chip size ensure low capacitance and gate charge. Consequently, system benefits include highest efficiency, faster operation frequency, increased power density, reduced EMI, and reduced system size.

  • DC-DC Converter
  • Boost Inverter

  • UPS
  • Solar
  • Power Supply

  • High Junction Temperature
  • 100% UIL Tested
  • RoHS Compliant
  • High Speed Switching and Low Capacitance
  • 650V rated
  • Max RDS(on) = 18.7 mΩ at Vgs = 18V, Id = 60A

Product Resources

Product services, tools and other useful resources related to NTH4L015N065SC1

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTH4L015N065SC1

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-4

NA

0

TUBE

450

F

M2

650

142

12

283

430

175

$16.03

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.