Small Signal MOSFET 20V 245mA 1.5 Ohm Single N Channel SOT883 with ESD Protection

Active

Overview

Small Signal MOSFET 20V 245mA 1.5 Ohm Single N Channel SOT883 with ESD Protection

  • High Side Switch
  • High Speed Interfacing
  • Optimized for Power Management in Ultra Portable Solutions

  • Smart Phones, Media Tablets, DSCs, Portable Game Players, Others

  • Ultra Low Profile SOT883 (XDFN3) 1.0 x 0.6 x 0.4 mm Package
  • Low RDS(on) Solution in the Ultra Small 1.0 x 0.6 mm Package
  • 1.5 V Gate Drive
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTNS3164NZ

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTNS3164NZT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-883

1

260

REEL

8000

N-Channel

PowerTrench® T1

DFN-3

Small Signal

Logic

0

NA

0

20

-

8

1

0.361

0.155

1000

700

-

0.8

24

0.1

-

5

3.3

$0.0864

More Details

Show More

1-1 of 1

Products per page

Jump to :

Be the First to Ask!

Start a new case discussion and get answers from our community experts. To create new case, you'll need to either create MyON account or log in.
contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.

Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.