Single N-Channel Power MOSFET 30V, 78A, 3.4mΩ

Active

Overview

Power MOSFET 30 V, 78 A, Single N−Channel, SO−8 FL

  • CPU Power Delivery
  • DC-DC Converters

  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFS4C05N

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4C05NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

3.4

20

2.1

78

33

-

5

-

13

1972

5

30.2

1215

59

$0.1336

More Details

NTMFS4C05NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

3.4

20

2.1

78

33

-

5

-

13

1972

5

30.2

1215

59

Price N/A

More Details

Show More

1-2 of 2

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.

Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.