N-Channel Power MOSFET, 1500V, 2A, 13Ω, TO-263-2L

Favorite

Overview

2SK4177 is an N-Channel Power MOSFET, 1500V, 2A, 13Ω, TO-263-2L for General-Purpose Switching Device Application.

  • This product is general usage and suitable for many different applications
  • ON-resistance RDS(on) = 10Ω (typ)
  • Input capacitance Ciss = 380pF (typ)
  • 10V drive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

2SK4177-DL-1E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

245

REEL

800

N

1500

13

N-Channel

Single

20

3.5

2

80

-

-

-

37.5

380

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :