ON Semiconductor Wins 2017 IoT Award

PHOENIX, Ariz. – July 31, 2017 – ON Semiconductor (Nasdaq: ON), driving energy efficient innovations, announced today that the IoT Development Kit (IDK) has won a 2017 IoT Evolution Product of the Year Award from IoT Evolution magazine and IoT Evolution World, the leading magazine and website covering Internet-of-Things (IoT) technologies.


IoT Development Kit Accelerates Cloud-Based IoT Development

Embedded World 2017 – Hall 4A, Stand 110 - NUREMBERG, Germany – March 14, 2017 – ON Semiconductor (Nasdaq: ON), driving energy efficient innovations, continues to lead the progression of Internet of Things (IoT) technology with the evolution of its game-changing IoT Development Kit (IDK). Encompassing both hardware and software elements, this multi-faceted product, with a unique modular construction, presents a configurable platform that enables engineers to evaluate, develop and release to market highly differentiated IoT systems in the shortest possible timeframes. The inherent flexibility of the IDK means that it has the necessary scope to address a broad spectrum of industry sectors - including environmental monitoring, healthcare, home/building automation, industrial control and wearable electronics.

Download: JPG - 443.6kB  


Next Generation Three New Fan Motor Drivers

PHOENIX, AZ – Sept. 27, 2016 – ON Semiconductor (Nasdaq: ON ), driving energy efficient innovations, has announced three new devices for driving 3-phase BLDC motors via 180 degree sinusoidal waveforms. Designed for use in cooling fans of household appliances such as refrigerators, as well as games consoles and computing equipment, the LV8811, LV8813, and LV8814 have voltage ranges of 3.6 volts (V) to 16 V, 6 to 16 V, and 3.6 to 16 V respectively. These highly integrated, software-less motor drivers simplify motor control circuit design by eliminating software development time. In addition, these devices reduce acoustic noise and vibration, and enable deployment of energy efficient motor controls. They can be controlled by a single Hall sensor, reducing system costs. Motor speed can be set by either a pulse width modulated (PWM) signal or a DC voltage. Furthermore, their lead angle can easily be adjusted.

Download: JPG - 313.6kB  

Related Product:  LV8813G 


A new Automotive Power Integrated Module Solution

PHOENIX, Ariz – July 27, 2016 – ON Semiconductor (Nasdaq: ON ), has further expanded its portfolio of automotive Power Integrated Modules (PIMs) with the introduction of the STK984-190-E.Optimized for driving3-phase brushless DC motorsin modern automotive applications, this module contains six 40 V, 30 A MOSFETs configured as a three-phase bridge with an additional 40 V, 30 A high-side reverse battery protection MOSFET. The MOSFETs are mounted onto a direct bonded copper (DBC) substrate, resulting in a compact module with excellent thermal performance taking up only half of the board space used by an equivalent discrete solution.

Download: JPG - 1043.8MB  JPG - 92.4kB  

Related Product:  STK984-190-E 


LV8907UW - Sensorless Three-Phase Motor Controller
Sensorless Three-Phase Motor Controller for Automotive

PHOENIX, Ariz – June 20, 2016 – ON Semiconductor (Nasdaq: ON ), has further expanded its portfolio of motor controllers with the introduction of the LV8907UW. Supporting an operating voltage range from 5.5 to 20 volts (4.5 to 40 V transient), this high performance and feature-packed device enables streamlined solutions for driving three-phase brushless motors. The LV8907UW integrates gate drivers for six N-channel MOSFETs, and a dual-stage charge pump for 100% duty-cycle operation. In its lowest cost configuration the IC can operate without an external microcontroller. The device requires no programming, as key parameters and functions - such as startup and speed setting - can be configured via SPI interface and stored in embedded non-volatile (OTP) memory. Open-loop and closed-loop speed control are possible. For more complex applications the LV8907UW can also support a small microcontroller with its integrated linear regulator (3.3V or 5V, 50mA), a local interconnect network (LIN) transceiver for automotive connectivity, and a watchdog timer.

Download: JPG - 651.3kB  JPG - 79.3kB  

Related Product:  LV8907UW 


Advanced optical image stabilization/Auto-focusTechnologies

Mobile World Congress (MWC) – Barcelona, Spain – Feb. 22, 2016 – ON Semiconductor (Nasdaq: ON ), driving energy efficiency innovations, introduces its next generation Optical Image Stabilization (OIS) / Auto Focus (AF) driver. , the LC898123AXD, to its portfolio, offering a premier digital still camera and video experience for smart phones, tablets, notebooks, and wearables, by using advanced auto-focus and optical image stabilization technologies to overcome the performance limitations of traditional camera modules.

Download: JPG - 86.4kB  

Related Product:  LC898123AXD 


dual stepper motor driver
New Multi-Channel Driver and Inverter IPMs

Enabling major advances in efficient motor control deployment for industrial, white goods and consumer applications through utilization of integrated design methodologies

Electronica - MUNICH, Germany. – Nov. 11, 2014 – ON Semiconductor (Nasdaq: ONNN), driving energy efficiency innovations, has further strengthened its portfolio of products for motor control applications with the introduction of two new solutions for a variety of industrial, white goods and consumer applications.

Download: JPG - 506.4kB  

Related Product:  LV8714TA 


intelligent power module
New Multi-Channel Driver and Inverter IPMs

Enabling major advances in efficient motor control deployment for industrial, white goods and consumer applications through utilization of integrated design methodologies

Electronica - MUNICH, Germany. – Nov. 11, 2014 – ON Semiconductor (Nasdaq: ONNN), driving energy efficiency innovations, has further strengthened its portfolio of products for motor control applications with the introduction of two new solutions for a variety of industrial, white goods and consumer applications.

Download: JPG - 651.0kB  

Related Product:  STK5Q4U362J-E 


advanced smart power ballast and dual channel LED driver
New Devices for Automotive Lighting Applications

Solutions enable engineers to support a more versatile ‘platform’ approach that minimizes implementation costs

Electronica - MUNICH, Germany. – Nov. 11, 2014 – ON Semiconductor (Nasdaq: ONNN), driving energy efficiency innovations, introduces two new devices for use in vehicle lighting systems.

Download: JPG - 626.1kB  

Related Product:  NCV78763 


LC898214XC Auto Focus Controller
All-in-One Auto Focus Controller for Smartphones

PHOENIX, Ariz. – July 16, 2014 – ON Semiconductor (Nasdaq: ONNN), driving energy efficiency innovations, has introduced the LC898214XC Auto Focus Controller for camera modules in smartphones.

Download: JPG - 543.0kB  

Related Product:  LC898214XC 


STK551U3A2AE Intelligent Power Module
Introduces Intelligent Power Modules

PHOENIX, Ariz. – March 11, 2014 - >– ON Semiconductor (Nasdaq: ONNN), driving energy efficient innovations, has introduced seven highly integrated three-phase intelligent power modules (IPM) for motor controls in white goods and industrial applications. The highly integrated hybrid device portfolio contains all of the power stage functions, including pre-driver and output stage power devices with boot strap diodes, under-voltage protection, and over-current protection.

Download: JPG - 712.4kB  

Related Product:  STK551U3A2A-E 


 120 V Series of Constant Current Regulators
120 V Series of Constant Current Regulators

PHOENIX, Ariz. – Dec. 3, 2012 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has introduced the new NSIC20xx series of linear Constant Current Regulators (CCR) designed for use in solid state lighting systems.

The new NSIC20XX series of CCRs offer a maximum voltage rating of 120 Volts (V), 3 Watts (W) and are capable of withstanding the high peak voltages of alternating current (AC) off-line HBLED lighting applications, including digital signage systems, lighting panels and decorative illumination. These new CCRs protect against the sudden surges that are commonplace in such lighting applications. Based on self-biased transistor (SBT) technology, the NSIC20XX series of devices are capable of current regulation over a very wide voltage range; while their negative temperature coefficient helps to protect the LEDs from thermal runaway at extreme voltage and current levels.

Download: JPG - 462.3kB  

Products:  NSIC2030B  NSIC2020B  NSIC2050B 


Low Power Auto Focus Control IC for Smartphone Camera Module
Low Power Auto Focus Control IC for Smartphone Camera Module

PHOENIX, Ariz. – Oct. 18, 2011 ON Semiconductor Corporation (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has introduced the LC898212XA-MH, an Auto Focus (AF) Control IC for camera modules in smartphones. This innovative solution is highly integrated, programmable and provides fast, accurate auto focus convergence while consuming less power and generating less noise interference than competing solutions. The space-saving design has been optimized to enable thinner and lighter smartphones.

Related Product:  LC898212XA 


New series of Field Stop IGBTs target industrial motor control and consumer products.
ON Semiconductor Introduces High Performance Field Stop IGBTs for High Efficiency Power Conversion

New 1200 volt devices offer optimal solution for high power inductive heating and inverter applications

Power Conversion Intelligent Motion (PCIM), NUREMBERG, Germany – May 8, 2012 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, today introduced a new series of Field Stop Insulated Gate Bipolar Transistors (IGBTs) targeted at industrial motor control and consumer products. The NGTB15N120, NGTB20N120 and NGTB25N120 enable high performance power conversion solutions for a wide range of demanding applications, including induction cook tops, rice cookers and other small kitchen appliances.

Download: JPG - 315.6kB  

Products:  NGTB15N120IHL  NGTB15N120L  NGTB20N120IHL  NGTB25N120IHL  NGTB20N120L  NGTB25N120L 


Highly Optimized LED Lighting Chipset
Highly Optimized LED Lighting Chipset

Two new devices help designers optimize solutions for a wide range of LED applications

PHOENIX, Ariz. – China International Forum on Solid State Lighting in GUANGZHOU, China – Nov. 8, 2011 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has introduced two new LED drivers to help designers optimize their solutions for automotive, industrial and general lighting applications.

Download: JPG - 601.3kB  

Products:  NCL30051  NCL30160 


Multi-Channel LED Driver image
High Performance Multi-Channel LED Driver with Serial Interface for Easy Programming

NCP1840 extends battery life, offers programmable logarithmic brightness control, and greater blinking flexibility for industrial, computing and consumer applications

PHOENIX, Ariz. Oct. 31, 2011 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, today announced the introduction of the NCP1840, a multi-LED driver with the ability to drive up to eight LEDs independently, using any illumination pattern the user creates. The NCP1840 is ideal for multi-LED status indicators that communicate status and diagnostic conditions to the user, and can help differentiate an end product via LED animation.  

Download: JPG - 689.2kB  

Related Product:  NCP1840 


New Constant Current Regulators
ON Semiconductor Expands Portfolio of Constant Current Regulators for 1.0 watt LED Lighting Applications

New devices provide voltage surge suppression through innovative Self Bias Transistor technology to protect LEDs in solid state lighting applications

PHOENIX, Ariz. – Sept. 22, 2011 – ON Semiconductor (Nasdaq: ) a premier supplier of high performance silicon solutions for energy efficient electronics, has expanded its portfolio of Constant Current Regulators (CCRs) to include the NSI50350A. This simple and extremely robust device is designed to provide a thermally efficient and cost-effective alternative to passive/discrete components or driver integrated circuit (IC) solutions for current regulation of Light Emitting Diodes (LEDs). The device is ideal for a variety of 1 watt (W) lighting applications including automotive, architectural lighting and signage.

Download: JPG - 605.2kB  

Products:  NSI50350AS  NSI50350AD 


CAT3649, a 6-channel, high efficiency Quad-Mode® LED driver
ON Semiconductor Introduces Highest Efficiency Charge Pump with Power Saving CABC Mode for Smartphone LED Backlighting

CAT3649 supports Content Adaptive Brightness Control (CABC) for display power savings

PHOENIX, Ariz. – Nov. 22, 2010 – ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance silicon solutions for energy efficient electronics has introduced the CAT3649, a 6-channel, high efficiency Quad-Mode® LED driver for use in the latest smartphones and other consumer handheld applications such as digital still cameras and portable media players. The Quad-Mode® architecture coupled with Content Adaptive Brightness Control (CABC) ensures market leading efficiency in LED backlighting using only external capacitors.

Download: JPG - 616.5kB  

Related Product:  CAT3649 


Image of the new AMIS-30523 which integrates a stepper motor driver and CAN transceiver in a single package, two-die device
ON Semiconductor Expands Innovative Solutions for Industrial Sector Applications with Launch of Two New Products at Electronica 2010

Company announces first-of-its-kind integrated stepper motor / CAN transceiver and new high power PoE-PD Interface Controller family

Electronica – MUNICH, Germany – Nov. 8, 2010 – ON Semiconductor (Nasdaq: ONNN), a premier supplier of high performance silicon solutions for energy efficient electronics, has announced the launch of two important new products specifically targeted at the industrial market sector at Electronica 2010. Designed for enabling current and future generation home and office automation applications, ON Semiconductor’s broad portfolio of industrial devices gives market-leading levels of ruggedness and reliability in addition to supporting the drive for low power, high efficiency design.

Download: JPG - 552.3kB  

Related Product:  AMIS-30523 


LED Driver for ultra low power LED applications
ON Semiconductor Introduces Low Power LED Driver Optimized for Coin Cell Powered Backlighting Applications

Ultra-small CAT3661 provides up to 92 percent efficiency to extend battery life in a wide range of ultra low power, portable handheld LED applications

PHOENIX, Ariz. – Sept. 16, 2010 – ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance, energy efficient silicon solutions for green electronics today introduced the CAT3661 - a new one-channel LED Driver for ultra low power LED applications such as portable handheld medical equipment.

Download: JPG - 201.5kB  

Related Product:  CAT3661 


Linear Regulator and Controller Image
Linear Regulator and Controller for Automotive Lighting

New device allows engineers to develop more sophisticated lighting control systems through simple programming of discrete LED brightness levels

PHOENIX, Ariz. –June 2, 2010– ON Semiconductor (Nasdaq: ONNN) a premier supplier of high performance, energy efficient silicon solutions for green electronics has announced the release of a linear regulator and controller product. The NCV7680 consists of eight linear programmable constant current sources. It is designed for use in the regulation and control of solid state rear combination lamps of vehicles, and is capable of supporting an LED driving current of up to 75 mA per channel. 

Download: JPG - 522.8kB  

Related Product:  NCV7680 


New Power Factor Corrected LED Driver
New Power Factor Corrected LED Driver from ON Semiconductor Supports TRIAC Dimming for Residential and Commercial Lighting Applications

Three Scalable Reference Designs Support Different Line Voltage Ranges and Offer High Power Factor (> 0.95) over a Wide Range of AC Input Voltage

APPLIED POWER ELECTRONICS CONFERENCE (APEC), PALM SPRINGS, Calif. - Booth # 315 – Feb. 22, 2010ON Semiconductor (Nasdaq: ONNN)a premier supplier of high performance, energy efficient silicon solutions for green electronics, today announced the launch of a new power factor corrected dimmable LED driver for residential and commercial lighting applications.

Download: JPG - 475.5kB  

Related Product:  NCL30000 


The new AMIS-30532 and AMIS-30542 micro-stepping stepper motor drivers.
New Miniature Integrated Driver ICs in Stepper Motor Designs

ICs eliminate need for many external components and are small enough for direct mounting on high current stepper motors

Phoenix, Ariz. – Dec. 3, 2009  - ON Semiconductor (Nasdaq: ONNN) has announced two new highly integrated driver ICs that will drive high current motors with reduced component count and board space in stepper motor based applications. The new AMIS-30532 and AMIS-30542 micro-stepping stepper motor drivers have high current capabilities with integrated H-bridges and are ideal for motion control designs in automotive, industrial, office equipment, medical, security and marine applications.

Download: JPG - 645.2kB  

Products:  AMIS-30542  AMIS-30532 


NCP5680 supercapacitor-optimized LED flash driver
Industry’s First 10 A Supercapacitor-Based LED Flash Driver

The new NCP5680 is an integrated LED flash and power management solution offered in a 0.55 mm low-profile package that extends battery life and significantly improves digital photo quality

Phoenix, Ariz. - June 25, 2009 - ON Semiconductor (Nasdaq: ONNN), a leading global supplier of high performance, energy efficient, silicon solutions has introduced the NCP5680 supercapacitor-optimized LED flash driver capable of delivering up to 10 amperes (A) for photo flash and video light in ultra-slim camera phones and compact digital cameras.

Download: JPG - 516.8kB  

Related Product:  NCP5680 


NSI45 constant current regulators
Linear Constant Current Regulators for driving LEDs

Two-terminal linear constant current regulators deliver simple, economical and robust current regulation for automotive, industrial signage and architectural LED lighting applications

PHOENIX, Ariz. – May 19, 2009 - ON Semiconductor (Nasdaq: ONNN), a leading global supplier of high performance, energy efficient, silicon solutions, today introduced a new series of two-terminal linear constant current regulators ideal for driving current in automotive, industrial signage and architectural LED lighting applications. The new constant current regulators operate over a wide range of input voltages and provide engineers a simple and cost-effective solution for regulating current in their applications without compromising on performance.

Download: JPG - 522.7kB  

Related Product:  NSI45060JD 


CAT4106 6-Watt LED driver with Integrated dc-dc boost converter
6-Watt LED Driver with Integrated DC-DC Boost Converter

CAT4106 4-channel LED driver includes on-chip diagnostics to maximize efficiency

Phoenix, Ariz. – Feb. 24, 2009 - ON Semiconductor (Nasdaq: ONNN), a leading global supplier of high performance, energy efficient, silicon solutions has introduced a new 6-watt (W) LED driver with an integrated, high-power DC-DC boost converter and on-chip diagnostics to maximize efficiency in larger, general purpose LCD panel backlighting applications.

Download: JPG - 683.4kB  

Related Product:  CAT4106 



Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.