LED Driver, Low Power, 1-Channel

Obsolete

Overview

The CAT3661 is a high efficiency low power fractional charge pump that drives one LED with up to 5 mA of current. Soft-start current limiting and short-circuit protection are optimized for use with coin cell batteries.

Low noise input ripple and constant switching frequency allows the use of small external ceramic capacitors. This makes the CAT3661 ideal for EMI sensitive applications. The charge pump supports a wide range of input voltages from 2.0 V to 5.5 V.

The CAT3661 has a built-in circuitry to provide feedback to a microcontroller of Open/Short LED and Low battery events. The Low battery indicator trip point is internally fixed at 2.4 V. External resistors can be added to raise or lower the trip voltage, if needed.

The device is packaged in the tiny 16-lead TQFN 3 mm x 3 mm package with a max height of 0.8 mm.

The inclusion of a 1.33x fractional charge pump mode increases device efficiency by up to 10% over traditional 1.5x tri-mode charge pumps with no added external capacitors.

  • Low Power LCD Display Backlight
  • Low Power Handheld Device Backlight

  • Quad Mode Charge Pump: 1x, 1.33x, 1.5x, 2x
  • Drives One LED up to 5 mA
  • Optimized for Coin Cell Battery Operation
  • Open/Short LED Fault Detection
  • Adjustable Low Battery Detection
  • Low Quiescent Current 150 A Typical
  • Power Efficiency up to 92%
  • Low Noise Input Ripple in All Modes
  • Zero Current Shutdown Mode
  • Soft Start and Short Circuit Current Limiting
  • Thermal Shutdown Protection

Product Resources

Product services, tools and other useful resources related to CAT3661

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

CAT3661HV3-GT2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TQFN-16

1

260

REEL

2000

N

Charge Pump

2

5.5

6

6

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.