LED Driver, Constant Current Regulator, for A / C Offline Applications

Obsolete

Overview

The linear constant current regulator (CCR) is a simple, economical and robust device designed to provide a cost-effective solution for regulating current in LEDs (similar to Constant Current Diode, CCD). The CCR is based on Self-Biased Transistor (SBT) technology and regulates current over a wide voltage range. It is designed with a negative temperature coefficient to protect LEDs from thermal runaway at extreme voltages and currents.
The CCR turns on immediately and is at 20% of regulation with only 0.5 V Vak. It requires no external components allowing it to be designed as a high or low-side regulator.
The 120 V anode-cathode voltage rating is designed to withstand the high peak voltage incurred in A/C offline applications. The high anode-cathode voltage also protects surges common in Industrial and Commercial Signage applications. The CCR comes in thermally robust packages and is UL94-V0 Certified.

  • LED Drive, Battery Charging.

  • Architectural lighting - Decorative, Task, Exterior, Strip, Under Counter & Landscape. Display & Signage - Channel letters, Display backlighting, Neon bulb replacements, LED stripes & modules. Computing and Industrial - Indicator lamps, Backlights, Appliance lighting.
  • Automotive Applications - Consult Factory

  • Robust Power Package: 2.3 W, Wide operating voltage range, Immediate turn on, Voltage surge suppressing protecting LEDs, UL94-V0 Certified, SBT (Self Biased Transistor) Technology, Negative Temperature Coefficient, Also available in 30 mA (NSIC2030BT1G) and 20 mA
    (NSIC2020BT1G), These devices are PB-Free, Halogen Free/BFR Free and are RoHS Compliant

Product Resources

Product services, tools and other useful resources related to NSIC2050B

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

NSIC2050BT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

N

120

50

80

16

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.