Dual LED Driver and Power Ballast, for Automotive Front Lighting, 1.6 A, 2nd Generation

Favorite

Overview

The NCV78763 is a single−chip, highly efficient smart power ballast and dual LED driver designed for automotive front lighting applications like high beam, low beam, daytime running light (DRL), turn indicator, fog light, static cornering and so on.The NCV78763 is a best fit for high current LEDs and provides a complete solution to drive two strings up to 60 V, by means of two internal independent buck switch channel outputs, with a minimum of external components. For each individual LED channel, the output current and voltage can be customized according to the application requirements. An on−chip diagnostic feature for automotive frontlighting is provided, easing the safety monitoring from the microcontroller. The device integrates a current−mode voltage booster controller, realizing a unique input current filter with a limited BOM.When more than two LED channels are required on one module, then two, three or more NCV78763 devices can be combined, with the possibility for the booster circuits to operate in multiphase−mode. This helps to further optimize the filtering effect of the booster circuit and allows a cost effective dimensioning for mid to high power LED systems.Due to the SPI programmability, one single hardware setup can support multiple system configurations for a flexible platform solution approach.

  • Front Lighting High Beam and Low Beam
  • Day time Running Light (DRL)
  • Position or Park light
  • Turn Indicator
  • Fog Light and Static Cornering
  • Automotive
  • Single Chip Boost−Buck Solution
  • Two LED Strings up to 60 V
  • High Current Capability up to 1.6 A DC per Output
  • High Overall System Efficiency
  • Minimum of External Components
  • Active Input Filter with Low Current Ripple from Battery
  • Integrated Switched Mode Buck Current Regulator
  • Integrated Boost Current−mode Controller
  • Programmable Input Current Limitation
  • Average Current Regulation Through the LEDs
  • High Operating Frequencies to Reduce Inductor Sizes
  • Integrated PWM Dimming with Wide Frequency Range
  • Low EMC Emission for LED switching and dimming
  • SPI Interface for Dynamic Control of System Parameters

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

9

Share

Product Groups:

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

VIN Min (V)

VIN Max (V)

VO Max (V)

IO Max (mA)

fSW Typ (kHz)

Reference Price

NCV78763DQ0AR2G

Loading...

Active

CAD Model

Pb

A

H

P

SSOP-36 EP

3

260

REEL

1500

N

Step-Up/Step-Down

4

40

68

1600

350

$3.6794

More Details

NCV78763DQ6AR2G

Loading...

Active

CAD Model

Pb

A

H

P

SSOP-36 EP

3

260

REEL

1500

Y

Step-Up/Step-Down

4

40

68

1600

350

$4.2736

More Details

NCV78763DQ9R2G

Loading...

Active

CAD Model

Pb

A

H

P

SSOP-36 EP

3

260

REEL

1500

Y

Step-Up/Step-Down

4

40

68

1600

350

$2.3097

More Details

NCV78763MW0AR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-32

1

260

REEL

5000

N

Step-Up/Step-Down

4

40

68

1600

350

Price N/A

More Details

NCV78763MW0R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-32

3

260

REEL

5000

N

Step-Up/Step-Down

4

40

68

1600

350

Price N/A

More Details

NCV78763MW1AR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-32

1

260

REEL

2500

N

Step-Up/Step-Down

4

40

68

1600

350

$3.5312

More Details

NCV78763MW1R2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

QFN-32

3

260

REEL

2500

N

Step-Up/Step-Down

4

40

68

1600

350

Price N/A

More Details

NCV78763MW4AR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFNW-32

1

260

REEL

5000

Y

Step-Up/Step-Down

4

40

68

1600

350

$1.8586

More Details

NCV78763MW4R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

5000

N

Step-Up/Step-Down

4

40

68

1600

350

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :