EV Charging

With the decarbonization of automobiles and other transportation vehicles, there will be an increasing need for vehicle charging infrastructure. Robust devices and systems, designed for safety and reliability, are needed to power the cars of the future.

Solar Power Solutions

The falling cost of solar panels has led to increasing installations of solar power generation throughout the world. This process is happening at grid to commercial to residential scales. The transformation of our energy system will require solutions with the highest levels of efficiency, reliability, and safety.

Uninterruptable Power Supplies (UPS)

Uninterruptible Power Supply (UPS) systems are widely used to safeguard power supply for critical components in a myriad of applications ranging from telecommunications and data centers...

Wide Bandgap

ON Semiconductor offers a complete Wide Band Gap portfolio of SiC & GaN discretes, modules, and drivers.

Wide Band Gap

Bei ON Semiconductor erhalten Sie ein komplettes Portfolio an Wide Band Gap-Halbleitern in Form von diskreten Bausteinen, Modulen und Treibern in SiC- und GaN-Technologie.

Energy Storage

Energy storage systems (ESS) are being increasingly installed alongside renewable energy generation to smooth out the intermittent power and facilitate the modernization of the grid. ESS are a key distributed energy resource which can deliver active and reactive power to guarantee power quality and reliability.
Features
Media

Power Conversion & Motor Control videos
More Videos ...

300 W Ultra High Density Adapter for Gaming Notebooks and OLED TVs
Learn more about the NCP51820 High Speed Half-Bridge GaN Driver here https://bit.ly/36A4O5R Read the User Manual for this evaluation board here https://bit.ly/34ts980 This board is designed for high power gaming notebook adapters, All-In-One PCs and OLED TV power supplies. The 300W LLC Adapter features a universal input range from 90 to 265 Volts RMS, with a fixed output voltage of 19V. Standby power is kept under 150mW at 110 and 230 Volts RMS, and the board meets CoC Tier 2 efficiency standards across the all operating conditions. Peak adapter efficiency of 95 % is achieved even at 500 kHz switching frequency. The board has also been tested for conducted EMI and passes with sufficient margin.
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.