Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

21  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 21 of 21 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Lead Frame   Plating   Die   Wire Bond - Au   Wire Bond - Cu   TOTAL 
Zinc borate
[%]
Phenol, polymer with 1,4-bis(methoxymethyl)benzene
[%]
Metal Hydroxide
[%]
Boron zinc hydroxide oxide
[%]
Proprietary
[%]
Zinc Monoxide (ZnO)
[%]
2,4,6-triamino-s-triazincompd.withs-triazine-triol
[%]
Ortho Cresol Novolac Resin
[%]
Silica Amorphous (SiO2)
[%]
Carbon Black (C)
[%]
Fused Silica (SiO2)
[%]
Ortho-Cresol Novolac Resin
[%]
Phenolic Resin (Novolac)
[%]
Weight
[mg]
Silver (Ag)
[%]
Chromium (Cr)
[%]
Manganese (Mn)
[%]
Nickel (Ni)
[%]
Iron (Fe)
[%]
Copper (Cu)
[%]
Weight
[mg]
Tin (Sn)
[%]
Weight
[mg]
Silicon (Si)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Copper (Cu)
[%]
Weight
[mg]
Weight
[mg]
1332-07-6 26834-02-6 proprietary data 138265-88-0 proprietary data 1314-13-2 37640-57-6 29690-82-2 7631-86-9 1333-86-4 60676-86-0 29690-82-2 9003-35-4 n/a 7440-22-4 7440-47-3 7439-96-5 7440-02-0 7439-89-6 7440-50-8 n/a 7440-31-5 n/a 7440-21-3 n/a 7440-57-5 n/a 7440-50-8 n/a n/a
2N7002 2N7002 Active  Y   Download xls Download xml Download xml Download xml  3.5   4                  10      0.5   82         4.9   2         36.3   50.2   11.5   2.92   100   0.14   100   0.05   100   0.01         8.02 
2N7002DW 2N7002DW Active  Y   Download xls Download xml Download xml Download xml           3      0.5   3      80   1      8   4.5   3.224            36.3   50.2   13.5   2.087   100   0.274   100   0.148   100   0.026         5.759 
2N7002E 2N7002ET1G Active  Y   Download xls Download xml Download xml Download xml           3      0.5   3      80   1      8   4.5   4.9            36.3   50.2   13.5   2.92   100   0.14   100   0.05         100   0.01   8.02 
2N7002E 2N7002ET3G Obsolete  Y           No data available
2N7002E 2N7002ET7G Active  Y   Download xls Download xml Download xml Download xml           3      0.5   3      80   1      8   4.5   4.9            36.3   50.2   13.5   2.92   100   0.14   100   0.05         100   0.01   8.02 
2N7002KX 2N7002K Active  Y   Download xls Download xml Download xml Download xml           3      0.5   3      80   1      8   4.5   6.061   2         36.3   50.2   11.5   2.371   100   0.206   100   0.048         100   0.009   8.695 
2N7002K 2N7002KT1G Active  Y   Download xls Download xml Download xml Download xml           3      0.5   3      80   1      8   4.5   4.9            36.3   50.2   13.5   2.92   100   0.14   100   0.05         100   0.01   8.02 
2N7002K 2N7002KT3G Obsolete  Y           No data available
2N7002K 2N7002KT7G Active  Y   Download xls Download xml Download xml Download xml           3      0.5   3      80   1      8   4.5   4.9            36.3   50.2   13.5   2.92   100   0.14   100   0.05         100   0.01   8.02 
2N7002KW 2N7002KW Active  Y   Download xls Download xml Download xml Download xml        3.5               8      0.5   80      8   3.685   2.31839         40.0309   57.6507      1.294   100   0.227   100   0.231   100   0.015         5.452 
2N7002L 2N7002L Active  Y   Download xls Download xml Download xml Download xml        3.5               8      0.5   80      8   4.9   2.23   0.24   1.22   41.06   55.25      2.92   100   0.14   100   0.05         100   0.01   8.02 
2N7002LT1 2N7002LT1G Active  Y   Download xls Download xml Download xml Download xml           3      0.5   3      80   1      8   4.5   4.9            36.3   50.2   13.5   2.92   100   0.14   100   0.05         100   0.01   8.02 
2N7002LT1 2N7002LT3G Active  Y   Download xls Download xml Download xml Download xml           3      0.5   3      80   1      8   4.5   4.9            36.3   50.2   13.5   2.92   100   0.14   100   0.05         100   0.01   8.02 
2N7002LT1 2N7002LT7G Active  Y   Download xls Download xml Download xml Download xml           3      0.5   3      80   1      8   4.5   4.9            36.3   50.2   13.5   2.92   100   0.14   100   0.05         100   0.01   8.02 
2N7002T 2N7002T Active  Y   Download xls Download xml Download xml Download xml              5               0.5   74.5   15   5   1.531   9.1         36.8   50.5   3.6   0.926   100   0.07   100   0.07   100   0.01         2.607 
2N7002V 2N7002V Active  Y   Download xls Download xml Download xml Download xml                       25      0.973236   74.0268         1.644   0.773558            0.0703235   99.1561   1.422   100   0.122   100   0.128   100   0.072         3.388 
2N7002VA 2N7002VA Active  Y   Download xls Download xml Download xml Download xml                       25      0.973236   74.0268         1.644   0.773558            0.0703235   99.1561   1.422   100   0.122   100   0.128   100   0.072         3.388 
2N7002W 2N7002W Active  Y   Download xls Download xml Download xml Download xml        3.5               8      0.5   80      8   3.685   2.31839         40.0309   57.6507      1.294   100   0.227   100   0.231   100   0.015         5.452 
2N7002WT1G 2N7002WT1G Active  Y   Download xls Download xml Download xml Download xml           3      0.5   3      80   1      8   4.5   3.7            38.3   52.9   8.8   2.08   100   0.11   100   0.1         100   0.01   6.0 
2N7002E S2N7002ET1G Active  Y   Download xls Download xml Download xml Download xml           3      0.5   3      80   1      8   4.5   4.9            36.3   50.2   13.5   2.92   100   0.14   100   0.05         100   0.01   8.02 
2N7002E S2N7002ET7G Obsolete  Y           No data available
Page size:
1 - 21 of 21 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.