Analog front end (AFE) for very low power Continuous Glucose Measurements (CGM) and similar applications

Favorite

Overview

The CEM102 is an analog front end (AFE) specifically developed for continuous glucose monitoring (CGM) and other applications using amperometric measurements where sensing very low currents is required. With its small form factor and low power consumption, it enables further miniaturization and increase of battery life for many end applications. CEM102 is designed to be used together with onsemi RSL15 (Secure Bluetooth® 5.2 wireless MCU), bringing several additional system-level benefits such as operating at optimized system power consumption and supply voltage. This includes operating the system at a wide 1.3 to 3.6 V supply voltage range, typically using a single 1.5 V silver oxide battery or a 3 V coin cell. There is also a CEM102 evaluation board that in addition to CEM102 includes RSL15 together with sample code to set up and perform measurements with CEM102. This facilitates a jump start of system and FW development.

Note)
The design materials (datasheet, firmware, documents for evaluation boards) are available under NDA. Contact our sales via high-light "Email Sales" on top of the page.

RSL15 product page: www.onsemi.com/RSL15

  • Electrochemical measurement systems
  • Continuous Glucose Monitor
  • IoT sensor devices
  • Wearables
  • Completely 2 channel solutions for electrochemical measurement(CEM102+RSL15)
  • Support 1,2,3 or 4 electrodes
  • Extremely low system current consumption
  • High resolution ADC, several DACs for bias setting and factory trimmed system
  • Detection for abnormal sensor conditions and Host processor wake up
  • Small footprint area

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Number of Channels

VDD Min (V)

VDD Max (V)

Idd (uA)

TAMin(°C)

TAMax(°C)

Reference Price

CEM102

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP25 1.88x1.84x0.30, 0.35P

1

260

REEL

5000

F

2

2.375

3.63

3.5

-10

70

$4.5134

More Details

Show More

1-25 of 25

Products per page

Jump to :