Custom Products & Solutions

onsemi is a leading supplier of System-on-Chip (SoC), Application Specific Integrated Circuit (ASIC), and other custom solutions, supporting a wide range of applications in the automotive, industrial, medical, and aerospace & defense markets. onsemi has designed and manufactured more than 5,000 custom integrated circuits over the last 50 years.

System on
Chip (SoC)
System in
Package (SiP)
ASIC
Technology
Integrated Passive Devices
FPGA TO
ASIC
ASIC TO
ASIC

Custom Foundry Services

onsemi supports Foundry projects with program managers, Customer Service Resources, and product marketing managers, from design engineering, through prototypes, and into production.

Learn More

Benefits

Advanced, integrated SoC and ASIC devices enable optimized performance and power efficiency, through integration. Security of intellectual property may be enhanced through hardware embedding. The elimination of inter-package connections may reduce noise. In addition, the reduction in the number of components may:

Reduce required board space
Simplify board routing and testing
Improve reliability
Lower bill of materials (BOM) cost

Design and Manufacturing Expertise

System Architects at onsemi have detailed knowledge of fabrication process technologies and packaging capabilities, and are able to advise on system architecture, refine design specifications, identify IP, and align to most appropriate technology.

onsemi has been granted Category 1A Trusted Design, Trusted Test, Trusted Foundry, and Trusted Broker accreditation by the Defense Microelectronics Activity (DMEA).

onsemi owns and operates wafer fabs, assembly and test facilities. In-house capabilities include CMOS and BCDMOS process technologies, with line widths of 110 nm to 0.5 µm, on wafer diameters of 150 mm to 200 mm. Third-party relationships augment the company’s internal manufacturing capability as required.

Responsive, Reliable World-Class Supply Chain and Quality Program

onsemi operates a flexible, reliable, responsive supply chain that supports complex manufacturing networks and dynamic global market conditions. This includes multiple manufacturing and logistics sites located near our customers to ensure supply continuity. The company shipped over 62 billion units through its global logistics network during 2016, representing ~8 units per person on earth. onsemi sustains world-class quality performance, and is certified to multiple international quality standards and programs.